TIDA-01527
Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy
TIDA-01527
Overview
This reference design is an excitation amplifier and analog front end for resolver sensors. The design implements only discrete components and standard operational amplifiers on a 1-in2 printed circuit board (PCB). The provided algorithm and code example uses a 2000™ microcontroller (MCU) LaunchPad™ Development Kit with the TMS320F28069M MCU for signal processing and angle calculation. The reference design uses an innovative, scattered-signal processing method. This method improves the system accuracy by 250% while maintaining hardware costs and complexity to a reasonable level. The TIDA-01527 is a low-cost companion design for the TIDA-00796 and TIDA-00363 reference designs. These designs are based on the PGA411-Q1 and offer advanced features such as protections and diagnostics.
Features
- ±0.25° angle readout accuracy or ±0.1° using innovative scattering signal processing method
- Undersampling algorithm for angle calculation
- Industry standardized components
- Minimalist approach on 1-in2 four-layer PCB
- Example firmware for TMS320F28069M C2000™ MCU including source code
Automotive
Industrial
- AC drive position feedback
- AC drive position feedback
- Flight control unit
- Flight control unit
- Full authority digital engine control (FADEC)
- Humanoid robot position sensor
- Robot position sensor
- Servo drive control module
- Servo drive control module
- Servo drive functional safety module
- Servo drive functional safety module
- Servo drive position feedback
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TMS320F28069M-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION
TMS320F28069M — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION
TLV431B-Q1 — Automotive, low-voltage adjustable precision shunt regulator
Start development
Software
TIDCEL0 — TIDA-01527_Example_Firmware
Supported products & hardware
Hardware development
Reference design
TIDCEL0 — TIDA-01527_Example_Firmware
Hardware development
Reference design
Release Information
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Discrete Resolver Front-End Reference Design With C2000™ Microcontroller | Mar 28, 2018 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.