TIDA-01573

Nanosecond Laser Driver Reference Design for LiDAR

TIDA-01573

Design files

Overview

This light distancing and ranging (LiDAR) reference design showcases the LMG1020 and LMG1025-Q1 low side gate drivers for narrow pulse applications. These devices are capable of driving a FET to produce <1.5-ns laser optical pulses in excess of 100W.

Features
  • Circuit capable of delivering 60A 1ns current pulses
  • Flexible platform to install and test laser diodes
  • Latest GaN FET driver technology LMG1020 and LMG1025-Q1
  • Advanced minimal-inductance layout
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE52.PDF (1277 KB)

Reference design overview and verified performance test data

TIDRVR5.PDF (86 KB)

Detailed overview of design layout for component placement

TIDRVR4.PDF (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVR7A.ZIP (1691 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEJ3.ZIP (593 KB)

Design file that contains information on physical board layer of design PCB

TIDRVR6.PDF (549 KB)

PCB layer plot file used for generating PCB design layout

TIDRVR3.PDF (222 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Low-side drivers

LMG1025-Q1Automotive 7-A/5-A single-channel low-side gate driver with 5-V UVLO for narrow pulse applications

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Low-side drivers

LMG10207-A/5-A single channel gate driver with 5-V UVLO for nano second input pulses

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

LMG1020EVM-006 — LMG1020 GaN Low-side Driver + GaN FET LiDAR Evaluation Module

The LMG1020EVM-006 is a small, easy-to-use power stage for LIDAR laser drive. The EVM includes an integrated resistive load, (laser not included) and takes a short-pulse input that can either be buffered (and shortened further), or passed directly to the power stage. The board can demonstrate (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01573 Nanosecond Laser Driver Reference Design for LiDAR
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMG1020EVM-006 LMG1020 GaN Low-side Driver + GaN FET LiDAR Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-01573 Nanosecond Laser Driver Reference Design for LiDAR

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Nanosecond Laser Driver Reference Design for LiDAR Feb 26, 2018
E-book E-book: An engineer’s guide to industrial robot designs Feb 12, 2020

Related design resources

Hardware development

EVALUATION BOARD
LMG1025-Q1EVM LMG1025-Q1 GaN low-side driver and GaN FET LiDAR evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.