TIDA-01580
Wireless ECG, SpO2, PTT and heart rate monitor reference design for medical and consumer wearables
TIDA-01580
Overview
This reference design is a simple, wearable, multi-parameter, patient monitor that uses a single-chip, biosensing front end, AFE4900, for synchronized electrocardiography (ECG) and photoplethysmography (PPG) measurements. The measured data is transferred to a remote location using CC2640R2F (supporting BLE 4.2 and 5). The reference design is operated using a single CR3032 battery and provides a battery life of 30 days. The raw data is available for the user to calculate heart-rate, oxygen concentration in blood (SpO2), pulse-transit time (PTT), and ECG. Two onboard light-emitting diodes (LEDs) indicate low-battery detection and ECG lead-off detection for users.
Features
- Simple, wearable, multi-parameter, patient monitor for PPG and ECG
 - Provides raw data to calculate heart rate, SpO2, and PTT
 - Uses single-chip, biosensing front-end AFE4900 for synchronized ECG and PPG measurements
- PPG (Optical heart-rate monitoring and SpO2) supports four LEDs and three photodiodes (PDs), with digital ambient subtraction to improve signal-to-noise ratio (SNR)
 - ECG (LEAD I) signals
 
 - Integrated Arm® Cortex®-M3 and 2.4-GHz RF transceiver (CC2640R2F) supports wireless data transfer - BLE 4.2 and 5.0
 - Operated by CR3032 (3-V, 500-mA coin-cell battery), with battery life of 30 days using highly efficient DC/DC converters
 - Small form factor helps with easy adaptation to wearable applications
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Wireless ECG, SpO2, PTT and Heart Rate Monitor Reference Design (Rev. B) | PDF | HTML | Oct 5, 2020 | 
| Technical article | VIDEO: Wearable, wireless patient monitoring demo with Bluetooth 5 | PDF | HTML | Jun 27, 2019 | |
| Technical article | Designing compact, efficient and high performing multiparameter patient monitors | PDF | HTML | Jun 25, 2019 | |
| Application note | Measuring CC13xx and CC26xx current consumption (Rev. D) | PDF | HTML | Jan 10, 2019 | |
| Technical article | No strings attached: Creating next-generation wireless patient monitors | PDF | HTML | Jun 29, 2018 | |
| Technical article | Optical heart-rate sensors for biometric wearables | PDF | HTML | May 3, 2018 | |
| Application note | How to Design an SpO2 and OHRM System Using AFE4403 | Mar 2, 2015 | ||
| Application note | Understanding Lead-Off Detection in ECG (Rev. A) | Jan 14, 2015 | 
Related design resources
Hardware development
EVALUATION BOARD
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.