TIDA-020026

Stepper-motor driver reference design for adaptive front lights and dynamic headlight leveling

TIDA-020026

Design files

Overview

This reference design details a solution to drive and control two stepper motors for dynamic headlight leveling and swiveling in automotive headlight applications such as an adaptive LED driving module or a high-resolution DLP module. It uses a local interconnect network (LIN) system basic chip with integrated linear voltage regulator, two stepper motor drivers with a serial peripheral interface (SPI) and a microcontroller LaunchPad™ development kit.

Features
  • Up to 1-A motor current
  • CISPR25 compliant
  • Fully integrated solution
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEQ5.PDF (1714 KB)

Reference design overview and verified performance test data

TIDM297.PDF (159 KB)

Detailed overview of design layout for component placement

TIDM296.PDF (57 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM299.ZIP (1078 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFO5.ZIP (496 KB)

Design file that contains information on physical board layer of design PCB

TIDM298.PDF (770 KB)

PCB layer plot file used for generating PCB design layout

TIDM295.PDF (326 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

System basis chips (SBCs)

TLIN1028-Q1Automotive local interconnect network (LIN) transceiver with integrated voltage regulator

Data sheet: PDF | HTML
Stepper motor drivers

DRV8889-Q1Automotive, 50-V, 1.5-A, bipolar stepper motor driver w/integrated current sensing & stall detection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Stepper-Motor Driver Ref. Design for Adaptive Front Lights and Dynamic Headlight Oct 24, 2019

Related design resources

Hardware development

DEVELOPMENT KIT
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.