TIDA-060029

LCR meter analog front end reference design

TIDA-060029

Design files

Overview

This reference design, TIDA-060029 demonstrates an analog signal chain solution for LCR Meter applications using an auto balancing impedance measurement method.

Features
  • Measures wide range of components (L, C, R) with impedance values ranging from 1 Ω to 10 MΩ
  • Frequency of operation up to 100 kHz
  • Tested at 100 Hz, 1 kHz, 10 kHz, 100 kHz
  • Impedance accuracy of 0.1 %
  • Inherently stable operation of the signal chain
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEU6B.PDF (1996 KB)

Reference design overview and verified performance test data

TIDM637.PDF (412 KB)

Detailed overview of design layout for component placement

TIDM636.PDF (93 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM639.ZIP (888 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFV8.ZIP (602 KB)

Design file that contains information on physical board layer of design PCB

TIDM638.PDF (733 KB)

PCB layer plot file used for generating PCB design layout

TIDM635.PDF (264 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

High-speed op amps (GBW ≥ 50 MHz)

BUF634A210-MHz, 250-mA high-speed buffer

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA2810Dual channel, high performance, 27 V, 105 MHz, RRIO FET input op amp

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide LCR Meter Analog Front-End Reference Design (Rev. B) PDF | HTML Dec 21, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.