AMC1350
- Linear input voltage range: ±5 V
- High input impedance: 1.25 MΩ (typ)
- Fixed gain: 0.4 V/V
- Low DC errors:
- Offset error ±1.5 mV (max)
- Offset drift: ±15 µV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±35 ppm/°C (max)
- Nonlinearity ±0.02% (max)
- Operation on high-side and low-side: 3.3 V or 5 V
- High CMTI: 100 kV/µs (min)
- Fail-safe output
- Safety-related certifications:
- 7070-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
- 5000-VRMS isolation for 1 minute per UL1577
- Fully specified over the extended industrial temperature range: –40°C to +125°C
The AMC1350 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to VDE V 0884-11 and UL1577, and supports a working voltage of up to 1.5 kVRMS.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from potentially harmful voltages and damage.
The high-impedance input of the AMC1350 is optimized for connection to high-impedance resistive dividers or other voltage signal sources with high output resistance. The excellent accuracy and low temperature drift supports accurate AC and DC voltage sensing in DC/DC converters, frequency inverters, AC motor, and servo-drive applications over the extended industrial temperature range from –40°C to +125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AMC1350 Precision, ±5-V Input, Reinforced Isolated Amplifier datasheet (Rev. A) | PDF | HTML | 09 Dec 2021 |
Certificate | VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) | 29 Feb 2024 | ||
White paper | 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) | PDF | HTML | 15 Feb 2024 | |
White paper | Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) | PDF | HTML | 26 Sep 2023 | |
Application note | Designing a Bootstrap Charge-Pump Power Supply for an Isolated Amplifier | PDF | HTML | 25 Sep 2023 | |
White paper | 높은 신뢰도와 합리적인 가격대의 절연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. B) | PDF | HTML | 19 Sep 2023 | |
Application brief | Shunt Resistor Selection for Isolated Data Converters | PDF | HTML | 04 May 2023 | |
Certificate | UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) | 23 Jan 2023 | ||
EVM User's guide | AMC1350EVM and AMC1351EVM User's Guide | PDF | HTML | 06 Aug 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1350EVM — AMC1350 evaluation module for ±5-V input, precision, reinforced isolated amplifier
The AMC1350 evaluation module (EVM) is a platform for evaluating the AMC1350, which is a precision isolated amplifier with a -5-V to 5-V input range. AMC1350 has 7071-VPK reinforced isolation and is designed for use in bipolar voltage-measuring applications.
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
Supported products & hardware
Products
Isolated amplifiers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
SOIC (DWV) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.