LMV602

ACTIVE

Dual, 5.5-V, 1-MHz, high output current (75mA), RRO operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9002 ACTIVE Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications Better accuracy (1.6mV Vos max), lower power (0.06mA Iq), rail-to-rail inputs and outputs, smaller packages

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.107 Vn at 1 kHz (typ) (nV√Hz) 39 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.9 Input bias current (max) (pA) 200 CMRR (typ) (dB) 86 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.007
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 1 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 0.107 Vn at 1 kHz (typ) (nV√Hz) 39 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.9 Input bias current (max) (pA) 200 CMRR (typ) (dB) 86 Iout (typ) (A) 0.075 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.007
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Typical 2.7-V Supply Values; Unless Otherwise Noted
  • Ensured 2.7-V and 5-V Specifications
  • Supply Current (Per Amplifier): 100 µA
  • Gain Bandwidth Product: 1 MHz
  • Shutdown Current (LMV601): 45 pA
  • Turnon Time from Shutdown (LMV601): 5 µs
  • Input Bias Current: 20 fA
  • Typical 2.7-V Supply Values; Unless Otherwise Noted
  • Ensured 2.7-V and 5-V Specifications
  • Supply Current (Per Amplifier): 100 µA
  • Gain Bandwidth Product: 1 MHz
  • Shutdown Current (LMV601): 45 pA
  • Turnon Time from Shutdown (LMV601): 5 µs
  • Input Bias Current: 20 fA

The LMV60x devices are single, dual, and quad low-voltage, low-power operational amplifiers. They are designed specifically for low-voltage, general-purpose applications. Other important product characteristics are low input bias current, rail-to-rail output, and wide temperature range. The LMV60x have 29-nV voltage noise at 10 KHz, 1-MHz GBW, 1-V/µs slew rate, 0.25-mV Vos. The LMV60x operates from a single supply voltage as low as 2.7 V, while drawing 100-µA (typical) quiescent current. In shutdown mode, the current can be reduced to 45 pA.

The industrial-plus temperature range of –40°C to 125°C allows the LMV60x to accommodate a broad range of extended environment applications.

The LMV601 offers a shutdown pin that can be used to disable the device. Once in shutdown mode, the supply current is reduced to 45 pA (typical).

The LMV601 is offered in the tiny 6-pin SC70 package, the LMV602 in space-saving 8-pin VSSOP and SOIC, and the LMV604 in 14-pin TSSOP and SOIC. These small package amplifiers offer an ideal solution for applications requiring minimum PCB footprint. Applications with area constrained printed-circuit board requirements include portable and battery-operated electronics.

The LMV60x devices are single, dual, and quad low-voltage, low-power operational amplifiers. They are designed specifically for low-voltage, general-purpose applications. Other important product characteristics are low input bias current, rail-to-rail output, and wide temperature range. The LMV60x have 29-nV voltage noise at 10 KHz, 1-MHz GBW, 1-V/µs slew rate, 0.25-mV Vos. The LMV60x operates from a single supply voltage as low as 2.7 V, while drawing 100-µA (typical) quiescent current. In shutdown mode, the current can be reduced to 45 pA.

The industrial-plus temperature range of –40°C to 125°C allows the LMV60x to accommodate a broad range of extended environment applications.

The LMV601 offers a shutdown pin that can be used to disable the device. Once in shutdown mode, the supply current is reduced to 45 pA (typical).

The LMV601 is offered in the tiny 6-pin SC70 package, the LMV602 in space-saving 8-pin VSSOP and SOIC, and the LMV604 in 14-pin TSSOP and SOIC. These small package amplifiers offer an ideal solution for applications requiring minimum PCB footprint. Applications with area constrained printed-circuit board requirements include portable and battery-operated electronics.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMV60x 1-MHz, Low-Power, General-Purpose, 2.7-V Operational Amplifiers datasheet (Rev. C) PDF | HTML 29 Jul 2016
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) 30 Nov 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos