MCP6292

ACTIVE

Dual, 5.5-V, 10-MHz, low noise (8.7-nV/√Hz), RRIO operational amplifier

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.4 Rail-to-rail In, Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 6.5 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.6 Vn at 1 kHz (typ) (nV√Hz) 8.7 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.1 Features EMI Hardened CMRR (typ) (dB) 103 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.015 Output swing headroom (to positive supply) (typ) (V) -0.015
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.4 Rail-to-rail In, Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 6.5 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.6 Vn at 1 kHz (typ) (nV√Hz) 8.7 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1.1 Features EMI Hardened CMRR (typ) (dB) 103 Iout (typ) (A) 0.05 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.015 Output swing headroom (to positive supply) (typ) (V) -0.015
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Gain bandwidth product: 10-MHz typical
  • Operating supply voltage: 2.4 V to 5.5 V
  • Rail-to-rail input/output
  • Low input bias current: 1 pA
  • Low quiescent current: 0.6 mA
  • Input voltage noise: 8.7 nV/√Hz at f = 10 kHz
  • Internal RF and EMI filter
  • Extended temperature range: –40°C to 125°C
  • Unity-gain stable
  • Easier to stabilize with higher capacitive load due to resistive open-loop output impedance
  • Gain bandwidth product: 10-MHz typical
  • Operating supply voltage: 2.4 V to 5.5 V
  • Rail-to-rail input/output
  • Low input bias current: 1 pA
  • Low quiescent current: 0.6 mA
  • Input voltage noise: 8.7 nV/√Hz at f = 10 kHz
  • Internal RF and EMI filter
  • Extended temperature range: –40°C to 125°C
  • Unity-gain stable
  • Easier to stabilize with higher capacitive load due to resistive open-loop output impedance

The MCP6291 (single), MCP6292 (dual), and MCP6294 (quad) devices comprise a family of general-purpose, low-power operational amplifiers. Features such as rail-to-rail input and output swings, low quiescent current (600-µA/ch typical) combined with a wide bandwidth of 10 MHz, and low noise (8.7 nV/√Hz at 10 kHz) make this family attractive for a variety of applications that require a balance between cost and performance. The low input bias current enables the family to be used in applications with high-source impedances.

The robust design of the MCP629x provides ease-of-use to the circuit designer: a unity-gain stable, integrated RFI and EMI rejection filter, no phase reversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBM).

The MCP629x family operates over the extended temperature range of –40°C to 125°C. The family has a power supply range of 2.4 V to 5.5 V.


The MCP6291 (single), MCP6292 (dual), and MCP6294 (quad) devices comprise a family of general-purpose, low-power operational amplifiers. Features such as rail-to-rail input and output swings, low quiescent current (600-µA/ch typical) combined with a wide bandwidth of 10 MHz, and low noise (8.7 nV/√Hz at 10 kHz) make this family attractive for a variety of applications that require a balance between cost and performance. The low input bias current enables the family to be used in applications with high-source impedances.

The robust design of the MCP629x provides ease-of-use to the circuit designer: a unity-gain stable, integrated RFI and EMI rejection filter, no phase reversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBM).

The MCP629x family operates over the extended temperature range of –40°C to 125°C. The family has a power supply range of 2.4 V to 5.5 V.


Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV9062 ACTIVE Dual, 5.5-V, 10-MHz operational amplifier Lower offset voltage (1.5 mV), lower power (0.538 mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet MCP629x 10-MHz, Rail-to-Rail Operational Amplifier datasheet (Rev. D) PDF | HTML 01 Oct 2019
Analog Design Journal Second-sourcing options for small-package amplifiers 26 Mar 2018
Circuit design Non-inverting op amp with non-inverting positive reference voltage circuit (Rev. A) 01 Feb 2018

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos