A newer version of this product is available
Similar functionality to the compared device
TPS54318
- Two, 30-mΩ (typical) MOSFETs for High-Efficiency at 3-A loads
- Switching Frequency: 200 kHz to 2 MHz
- Voltage Reference Over Temperature: 0.8 V ± 1%
- Synchronizes to External Clock
- Adjustable Soft Start/Sequencing
- UV and OV Power-Good Output
- Low Operating and Shutdown Quiescent Current
- Safe Start-Up into Prebiased Output
- Cycle-by-Cycle Current Limit, Thermal and Frequency Foldback Protection
- Operating Junction Temperature Range: –40°C to 150°C
- Thermally Enhanced 3 mm × 3 mm 16-pin WQFN Package
- Create a Custom Design Using the TPS54318 With the WEBENCH® Power Designer
TheTPS54318 device is a full-featured, 6-V, 3-A, synchronous, step-down current-mode converter with two integrated MOSFETs.
The TPS54318 device enables small designs by integrating the MOSFETs, implementing current mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the device footprint with a small, 3 mm x 3 mm, thermally enhanced, QFN package.
The TPS54318 device provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (VREF) over temperature.
Efficiency is maximized through the integrated 30-mΩ MOSFETs and a 350-µA typical supply current. Using the EN pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.
Undervoltage lockout is internally set at 2.6 V, but can be increased by programming the threshold with a resistor network on the enable pin. The output voltage startup ramp is controlled by the soft-start pin. An open-drain power-good signal indicates the output is within 93% to 107% of its nominal voltage. Frequency foldback and thermal shutdown protects the device during an overcurrent condition.
For more SWIFT™ documentation, see the TI website at www.ti.com/swift.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54318 2.95-V to 6-V Input, 3-A Output, 2-MHz, Synchronous Step-Down SWIFT™ Converter datasheet (Rev. C) | PDF | HTML | 06 Apr 2018 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Selection guide | Buck Converter Quick Reference Guide (Rev. B) | 08 Apr 2021 | ||
Application note | Calculating Efficiency (Rev. A) | 06 Mar 2020 | ||
Selection guide | SWIFT DC/DC Converters Selector Guide (Rev. G) | 06 Feb 2019 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Understanding Thermal Dissipation and Design of a Heatsink | 04 May 2011 | ||
Application note | Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) | 15 Sep 2010 | ||
User guide | TPS54318EVM-512 3-A, SWIFT Regulator Evaluation Module | 23 Sep 2009 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54318 TINA-TI Transient Reference Design
TPS54318 Unencrypted PSpice Average Model Package (Rev. A)
TPS54318 Unencrypted PSpice Transient Model Package (Rev. A)
High Performance, Cost Effective, TPS54318 Solution for Cyclone IV: 3.3 and 5-V
TIDA-01021 — Multi-channel JESD204B 15-GHz clocking reference design for DSO, radar and 5G wireless testers
TIDA-01023 — High Channel Count JESD204B Clock Generation Reference Design for RADAR and 5G Wireless Testers
TIDA-01024 — High Channel Count JESD204B Daisy Chain Clock Reference Design for RADAR and 5G Wireless Testers
TIDA-010131 — Multichannel RF transceiver clocking reference design for RADARs and wireless 5G testers
Package | Pins | Download |
---|---|---|
WQFN (RTE) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.