TPS65219
Integrated power management (PMIC) for Arm® Cortex®- A53 processors and FPGAs
TPS65219
- 3 buck converters at up to 2.3 MHz switching frequency.
- 1× VIN: 2.5V – 5.5V; IOUT: 3.5A; VOUT 0.6V – 3.4V
- 2× VIN: 2.5 V – 5.5 V; IOUT: 2A; VOUT 0.6V – 3.4V
- 4 linear regulators:
- 2x VIN: 1.5V – 5.5V; IOUT: 400mA; VOUT: 0.6V – 3.4V (configurable as load switch and bypass-mode, supporting SD-card)
- 2x VIN: 2.2V – 5.5V; IOUT: 300mA; VOUT: 1.2V – 3.3V (configurable as load switch)
- Dynamic voltage scaling on all three buck converters
- Low IQ/PFM, PWM-mode (quasi-fixed frequency)
- Programmable power sequencing and default voltages
- I2C interface, supporting standard, fast-mode and fast-mode+
- Designed to support systems with 14+ rails (2× TPS65219 devices in multi-PMIC configuration)
- 2 GPOs, 1 GPIO, and 3 multi-function-pins
- EEPROM programmability
The TPS65219 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in both portable and stationary applications. The device is characterized across an ambient temperature range of -40°C to +105°C, making the PMIC an excellent choice for various industrial applications. The device includes three synchronous stepdown DC-DC converters and four linear regulators.
The DC-DC converters are capable of 1x 3.5A and 2x 2 A. The converters require a small 470nH inductor, 4.7µF input capacitance, and a minimum 10µF output capacitance per rail depending on the switching mode configuration.
Two of the LDOs support output currents of 400mA at an output voltage range of 0.6V to 3.4V. These LDOs support bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other two LDOs support output currents of 300mA at an output voltage range of 1.2V to 3.3V. These LDOs also support load-switch mode.
The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BEAGLEY-AI — BeagleBoard.org Foundation BeagleY® AI single board computer based on AM67A
BeagleY® AI is an open-source single board computer designed to simplify the process of building smart human machine interfaces (HMI), adding cameras and high-speed connectivity to a reliable embedded system. It features a powerful 64-bit, quad-core A53 processor, multiple powerful AI accelerators (...)
SK-AM62B-P1 — AM62x Starter Kit EVM with PMIC
The SK-AM62B-P1 starter kit (SK) evaluation module (EVM) is a stand-alone test and development platform built around the AM62x system-on-a-chip (SoC). AM62x processors are comprised of a quad-core 64-bit Arm®-Cortex®-A53 microprocessor and single-core Arm Cortex-M4F MCU.
SK-AM62B-P1 is the newest (...)
TPS65219EVM — TPS65219 evaluation module for 2.5-V to 5.5-V three-bucks and four-LDOs power management IC (PMIC)
The TPS65219EVM is a fully assembled platform for evaluating the performance and functionality of the TPS65219 power management IC (PMIC). The EVM includes an onboard USB-to-I²C adapter, power terminals, and jumpers for all DC regulator inputs and outputs, as well as test points for (...)
BEAGL-PLAY-SBC — BeaglePlay® single-board computer from the BeagleBoard.org foundation based on AM62x
BeaglePlay is an open-source single board computer designed to simplify the process of adding sensors, actuators, indicators, human interfaces, and connectivity to a reliable embedded system. It features a powerful 64-bit, quad-core processor and innovative connectivity options, including WiFi, (...)
IESY-3P-OSM-LF-AM62 — iesy GmbH OSM-LF system on module for AM623 and AM625 processors with Arm Cortex-A53, GPU
With a size of 45 mm x 45 mm, the iesy AM62xx OSM-LF offers a variety of application options. The operating system used here is an open source Linux based on Yocto. The AM62x processor enabled systems with high security functions to be realized for industrial and automotive applications. The (...)
OCTVO-3P-OSD62X — Octavo Systems OSD62x system-in-package for AM623 and AM625 Arm® Cortex®-A53 1.4-GHz processors
The OSD62x SiP technology allows designers to build a smaller generation of a variety of products in the same applications where the AM62x device is commonly used, including: building automation, factory automation and control, IoT gateway, edgeAI, and HMI. The SiP integrates the low-power, (...)
SLVRBO0 — TPS65219EVM-RSM Design Files
Supported products & hardware
Products
Multi-channel ICs (PMICs)
Hardware development
Evaluation board
Package | Pins | Download |
---|---|---|
VQFN (RHB) | 32 | View options |
VQFN (RSM) | 32 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.