BQ24010
1-cell, 1-A, linear Li-ion battery charger with AC present and temp sense in QFN-11 package
BQ24010
- Small 3-mm × 3-mm MLP (QFN) Package
- Ideal for Low-Dropout Designs for Single-Cell Li-Ion
or Li-Pol Packs in Space Limited Applications - Integrated Power FET and Current Sensor for Up to 1-A
Charge Applications - Reverse Leakage Protection Prevents Battery Drainage
- Integrated Current and Voltage Regulation
- ±0.5% Voltage Regulation Accuracy
- Charge Termination by Minimum Current and Time
- Pre-Charge Conditioning With Safety Timer
- Status Outputs for LED or System Interface Indicates
Charge and Fault Conditions - Battery Insertion and Removal Detection
- Works With Regulated and Unregulated Supplies
- Short-Circuit Protection
- Charge Voltage Options: 4.2 V and 4.36 V
The bqTINY™ series are highly integrated Li-Ion and Li-Pol linear charge management devices targeted at space limited portable applications. The bqTINY™ series offer integrated powerFET and current sensor, reverse blocking protection, high accuracy current and voltage regulation, charge status, and charge termination, in a small package.
The bqTINY™ charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety feature for charge termination. The bqTINY™ automatically restarts the charge if the battery voltage falls below an internal threshold. The bqTINY™ automatically enters sleep mode when VCC supply is removed.
In addition to the standard features, different versions of the bqTINY™ offer a multitude of additional features. These include temperature sensing input for detecting hot or cold battery packs; power good (PG) output indicating the presence of valid input power; a TTL-level charge-enable input (CE) used to disable or enable the charge process; and a TTL-level timer and termination enable (TTE) input used to disable or enable the fast-charge timer and charge termination.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Single-Chip, Li-Ion Charge Management IC For Handheld Applications (bqTINY) datasheet (Rev. K) | 27 Jan 2014 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Analog Design Journal | Designing a linear Li-Ion battery charger with power-path control | 01 May 2009 | ||
Analog Design Journal | Q2 2009 Issue Analog Applications Journal | 01 May 2009 | ||
User guide | 1-A Single-Chip Li-Ion & Li-Pol Charge Management IC w/Integrated PowerFET (Rev. A) | 29 Oct 2002 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ24010EVM — BQ24010 1-A Li-Ion Charger Evaluation Module with Power-Good, Temp. Sense
The bq24010EVM is an evaluation tool for the bq24010 linear single-cell Li-Ion charger with integrated FET and current sense in 3x3mm2 QFN package. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24010 and to charge a single-cell Li-Ion (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VSON (DRC) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.