Product details

Rating Catalog Operating temperature range (°C) -40 to 150
Rating Catalog Operating temperature range (°C) -40 to 150
X2QFN (RWB) 12 2.56 mm² 1.6 x 1.6
  • Eight general purpose input or outputs:
    • Digital input can be configured with hysteresis, low-voltage thresholds, and internal pull-up or down resistor
    • Push-pull, open-drain (PMOS/NMOS), and Hi-Z outputs
  • Supports 1.8 V, 2.5 V, 3.3 V, and 5 V applications
  • Configurable macro-cells:
    • 2-, 3-, and 4-bit lookup tables (LUT)
    • D-type flip-flops or latches with and without reset or set option
    • Pipe delay – 8-stages, 2 outputs
    • Selectable counters or delay generators
    • Programmable deglitch filter or edge detector
    • Analog comparators – selectable VREF and input gain
    • Internal voltage reference fixed or ratiometric
    • 25 kHz and 2 MHz RC oscillator – internal divider stages
  • Extended temperature range: -40°C to 125°C
  • Development tools:
    • InterConnect Studio
    • TPLD1201 evaluation module
    • TPLD programming board
  • Eight general purpose input or outputs:
    • Digital input can be configured with hysteresis, low-voltage thresholds, and internal pull-up or down resistor
    • Push-pull, open-drain (PMOS/NMOS), and Hi-Z outputs
  • Supports 1.8 V, 2.5 V, 3.3 V, and 5 V applications
  • Configurable macro-cells:
    • 2-, 3-, and 4-bit lookup tables (LUT)
    • D-type flip-flops or latches with and without reset or set option
    • Pipe delay – 8-stages, 2 outputs
    • Selectable counters or delay generators
    • Programmable deglitch filter or edge detector
    • Analog comparators – selectable VREF and input gain
    • Internal voltage reference fixed or ratiometric
    • 25 kHz and 2 MHz RC oscillator – internal divider stages
  • Extended temperature range: -40°C to 125°C
  • Development tools:
    • InterConnect Studio
    • TPLD1201 evaluation module
    • TPLD programming board

The TPLD1201 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic and mixed-signal functions. TPLD provides a fully integrated, low power solution to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This device features configurable I/O structures that extends compatibility within mixed-signal environments, reducing the number of discrete components required.

System designers can create circuits and configure the macro-cells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) through InterConnect Studio. The TPLD1201 is supported by hardware and software ecosystem with application notes, reference designs and design examples. Visit ti.com for more information and access to design tools.

The TPLD1201 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic and mixed-signal functions. TPLD provides a fully integrated, low power solution to implement common system functions, such as timing delays, voltage monitors, system resets, power sequencers, I/O expanders, and more. This device features configurable I/O structures that extends compatibility within mixed-signal environments, reducing the number of discrete components required.

System designers can create circuits and configure the macro-cells, I/O pins, and interconnections by temporarily emulating the non-volatile memory or by permanently programming the one-time programmable (OTP) through InterConnect Studio. The TPLD1201 is supported by hardware and software ecosystem with application notes, reference designs and design examples. Visit ti.com for more information and access to design tools.

Download View video with transcript Video
Request more information

The full data sheet and additional resources are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPLD1201Programmable Logic Device datasheet PDF | HTML 13 Nov 2023
Certificate TPLD1201-RWB-EVM EU Declaration of Conformity (DoC) (Rev. A) 12 Oct 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPLD-PROGRAM — Programmer kit compatible with TI programmable logic devices (TPLD) evaluation modules

This tool enables users to interface between a computer running InterConnect Studio and a TPLD evaluation module (EVM) to power and program devices. Note that this tool is meant to interface with TPLD EVMs and does not come with TPLD samples.
User guide: PDF | HTML
Evaluation board

TPLD1201-RWB-EVM — TPLD1201 evaluation module with an RWB package socket

The TPLD1201-RWB-EVM helps users to configure TPLD1201RWB devices without requiring the soldering of the devices to the board. Use InterConnect Studio (ICS) software for fast evaluation, development, simulation and programming. Once programmed, TI programmable logic (TPLD) devices can be removed (...)
Package Pins CAD symbols, footprints & 3D models
X2QFN (RWB) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos