TPS7H3302-SEP

ACTIVE

Radiation-tolerant, 2.3-V to 3.5-V input, 3-A sink and source DDR-termination LDO regulator

TPS7H3302-SEP

ACTIVE

Product details

DDR memory type DDR2, DDR3, DDR4 Control mode S3, S4/S5 Iout VTT (max) (A) 3 Iq (typ) (mA) 18 Output VREF, VTT Vin (min) (V) 0.9 Vin (max) (V) 3.5 Features Complete Solution, Shutdown Pin for S3 Rating Space Operating temperature range (°C) -55 to 125 Regulator type Linear Regulator Vin bias (max) (V) 3.5 Vin bias (min) (V) 2.375 Vout VTT (min) (V) 0.6
DDR memory type DDR2, DDR3, DDR4 Control mode S3, S4/S5 Iout VTT (max) (A) 3 Iq (typ) (mA) 18 Output VREF, VTT Vin (min) (V) 0.9 Vin (max) (V) 3.5 Features Complete Solution, Shutdown Pin for S3 Rating Space Operating temperature range (°C) -55 to 125 Regulator type Linear Regulator Vin bias (max) (V) 3.5 Vin bias (min) (V) 2.375 Vout VTT (min) (V) 0.6
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • QMLP TPS7H3302-SP standard microcircuit drawing (SMD) available, 5962R14228
  • Space Ehanced Plastic Vendor item drawing available, VID V62/22615
  • Total ionizing dose (TID) charactericized
    • Radiation hardness assured (RHA) qualified up to total ionizing dose (TID) 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) Charactericized
    • Single event latch-up (SEL), single event gate rupture (SEGR), single event burnout (SEB) immune up to LET = 70 MeV-cm2 /mg
    • Single event transient (SET), single event functional interrupt (SEFI), and single event upset (SEU) characterized up to 70 MeVcm2 /mg
  • Supports DDR, DDR2, DDR3, DDR3L, and DDR4 termination applications
  • Input voltage: supports a 2.5-V and 3.3-V rail
  • Separate low-voltage input (VLDOIN) down to 0.9 V for improved power efficiency
  • 3-A sink and source termination regulator
  • Enable input and power-good output for power supply sequencing
  • VTT termination regulator
    • Output voltage range: 0.5 to 1.75 V
    • 3-A sink and source current
  • Integrated precision voltage divider network with sense input
  • Remote sensing (VTTSNS)
  • VTTREF buffered reference
    • 49% to 51% accuracy with respect to VDDQSNS (±3 mA)
    • ±10 mA sink and source current
  • Undervoltage lockout (UVLO) and overcurrent limit (OCL) functionality integrated
  • Plastic package
  • QMLP TPS7H3302-SP standard microcircuit drawing (SMD) available, 5962R14228
  • Space Ehanced Plastic Vendor item drawing available, VID V62/22615
  • Total ionizing dose (TID) charactericized
    • Radiation hardness assured (RHA) qualified up to total ionizing dose (TID) 100 krad(Si) or 50 krad(Si)
  • Single-Event Effects (SEE) Charactericized
    • Single event latch-up (SEL), single event gate rupture (SEGR), single event burnout (SEB) immune up to LET = 70 MeV-cm2 /mg
    • Single event transient (SET), single event functional interrupt (SEFI), and single event upset (SEU) characterized up to 70 MeVcm2 /mg
  • Supports DDR, DDR2, DDR3, DDR3L, and DDR4 termination applications
  • Input voltage: supports a 2.5-V and 3.3-V rail
  • Separate low-voltage input (VLDOIN) down to 0.9 V for improved power efficiency
  • 3-A sink and source termination regulator
  • Enable input and power-good output for power supply sequencing
  • VTT termination regulator
    • Output voltage range: 0.5 to 1.75 V
    • 3-A sink and source current
  • Integrated precision voltage divider network with sense input
  • Remote sensing (VTTSNS)
  • VTTREF buffered reference
    • 49% to 51% accuracy with respect to VDDQSNS (±3 mA)
    • ±10 mA sink and source current
  • Undervoltage lockout (UVLO) and overcurrent limit (OCL) functionality integrated
  • Plastic package

The TPS7H3302 is a radiation-hardend double data rate (DDR) 3-A termination regulator with built-in VTTREF buffer. The regulator is specifically designed to provide a complete, compact, low-noise solution for space DDR termination applications such as single board computers, solid state recorders, and payload processing.

The TPS7H3302 supports DDR VTT termination applications using DDR, DDR2, DDR3, DDR3L, and DDR4. The fast transient response of the TPS7H3302 VTT regulator allows for a very stable supply during read/write conditions. The TPS7H3302 also includes a built-in VTTREF supply that tracks VTT to further reduce the solution size. To enable simple power sequencing, both an enable input and a power-good output (PGOOD) have been integrated into the TPS7H3302. The enable signal can also be used to discharge VTT during suspend to RAM (S3) power down mode.

The TPS7H3302 is a radiation-hardend double data rate (DDR) 3-A termination regulator with built-in VTTREF buffer. The regulator is specifically designed to provide a complete, compact, low-noise solution for space DDR termination applications such as single board computers, solid state recorders, and payload processing.

The TPS7H3302 supports DDR VTT termination applications using DDR, DDR2, DDR3, DDR3L, and DDR4. The fast transient response of the TPS7H3302 VTT regulator allows for a very stable supply during read/write conditions. The TPS7H3302 also includes a built-in VTTREF supply that tracks VTT to further reduce the solution size. To enable simple power sequencing, both an enable input and a power-good output (PGOOD) have been integrated into the TPS7H3302. The enable signal can also be used to discharge VTT during suspend to RAM (S3) power down mode.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7H3301-SP ACTIVE Radiation-hardened QMLV, 2.3-V to 3.5-V input, 3-A sink and source DDR termination LDO regulator Radiation hardened QMLV ceramic verison with higher TID and SEE performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS7H3302-SP and TPS7H3302-SEP 3-A DDR Radiation Hardened Termination Regulator datasheet (Rev. B) PDF | HTML 14 Dec 2023
* Radiation & reliability report TPS7H3302-SEP and TPS7H3302-SP Neutron Displacement Damage Characterization Test Report (Rev. A) 16 Feb 2024
* Radiation & reliability report TPS7H3302-SEP Total Ionizing Dose (TID) Radiation Report (Rev. B) 11 Jul 2023
* VID TPS7H3302-SEP VID V62-22615 09 Jun 2023
* Radiation & reliability report TPS7H3302-SEP Production Flow and Reliability Report PDF | HTML 10 May 2023
* Radiation & reliability report Single Event Effects Report of the TPS7H3302-SEP Sink and Source DDR Termination 13 Jan 2023
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Application note Using Space Grade Power Components to Power AMD Kintex XQRKU060 FPGA PDF | HTML 08 Nov 2023
Application note Using Space Grade Power Components to Power Microchip RT PolarFire FPGA PDF | HTML 20 Sep 2023
Application note Space Grade Power Solution for Microsemi RTG4 PDF | HTML 02 May 2023
EVM User's guide TPS7H3002EVM (LP085) User's Guide (Rev. A) PDF | HTML 27 Apr 2023
Certificate TPS7H3302EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) 11 Apr 2023
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML 15 Sep 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7H3302EVM — TPS7H3302 evaluation module for 3-A sink and source DDR-termination LDO regulator

The TPS7H3302 (LP085) evaluation module (EVM) is a platform to evaluate the performance and characteristics of the TPS7H3302-SEP, which is radiation-tolerant DDR-, DDR2-, DDR3-, DDR3L- and DDR4-termination low-dropout (LDO) regulator.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ALPHA-3P-ADM-VA600-SPACE-AMD — Alpha Data ADM-VA600 kit using AMD Versal core XQRVC1902 ACAP and TI radiation-tolerant products

This is a 6U VPX form factor highlighting the AMD-Xilinx® Versal AI Core XQRVC1902 adaptable SoC/FPGA. The ADM-VA600 is modular board design with one FMC+ connector, DDR4 DRAM and system monitoring. The majority of the components are radiation-tolerant power management, interface, clocking and (...)

Simulation model

TPS7H3302-SEP PSpice Model

SLVME03.ZIP (45 KB) - PSpice Model
Package Pins Download
HTSSOP (DAP) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos