TPS7H4011-SP
Radiation-hardened, QMLV, 4.5V to 14V input 12A synchronous step-down converter
TPS7H4011-SP
- Total ionizing dose (TID) characterized
- Radiation hardness assurance (RHA) availability of up to 100krad(Si)
- Single-Event Effects (SEE) characterized
- Single-event latchup (SEL), single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear energy transfer (LET) = 75MeV-cm2/mg
- Single-event functional interrupt (SEFI) and single-event transient (SET) characterized up to LET = 75MeV-cm2/mg
- Input voltage range from 4.5V to 14V
- 12A maximum output current
- High efficiency (typical values for VIN = 12V, VOUT = 3.3V, fSW = 500kHz)
- 94% at 1A
- 86% at 9A
- 82% at 12A
- Integrated 45mΩ (HS) and 33mΩ (LS) MOSFETs (typ at 12V)
- Flexible switching frequency options:
- 100kHz to 1MHz, accurate (±15% or better), adjustable internal oscillator
- 100kHz to 1MHz external sync capability
- SYNC pins can be configured 90° out of phase to parallel up to 4 devices
- 0.6V ± 0.67% voltage reference over line, temperature, and radiation
- Differential remote sensing
- Selectable current limit
- FAULT input pin for flexible fault management
- Monotonic start-up into prebiased outputs
- Adjustable slope compensation and soft-start
- Adjustable input enable and power-good output for power sequencing
- Power-good output monitor for undervoltage and overvoltage
- Supports 5V to –5V inverting buck-boost topology
- Plastic packages outgas tested per ASTM E595
- Available in military (–55°C to 125°C) temperature range
The TPS7H4011 is a 14V, 12A synchronous buck converter optimized for use in a space environment. The peak current mode converter obtains high efficiency with good transient performance and reduced component count.
The wide voltage range of the TPS7H4011 enables it to be used as a point of load regulator to convert directly from a 12V or 5V rail. The output voltage start-up ramp is controlled by the SS_TR pin. Power sequencing is possible with the EN and PWRGD pins.
The device can be configured with up-to four devices in parallel without an external clock for increased current capabilities. Additionally, various features are included such as differential remote sensing, selectable current limit, a flexible fault input pin, and configurable compensation.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS7H4011EVM-CVAL — TPS7H4011-SP evaluation module
The TPS7H4011EVM-CVAL demonstrates the operation of a single TPS7H4011-SP buck converter. The board provides footprints that can be populated with additional components to allow for testing of customized configurations, as well as jumpers and test points for easy device configuration, and (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
CFP (HLB) | 30 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.