VOCAL-3P-DSPVOIPCODECS

Vocal technologies DSP VoIP codecs

VOCAL-3P-DSPVOIPCODECS

Downloads

Overview

With over 25 years of assembly and C code development, VOCAL modular software suite is available for a wide variety of TI DSPs. Products include ATAs, VoIP servers and gateways, HPNA-based IPBXs, video surveillance, voice and video conferencing, voice and data RF devices, RoIP gateways, secure government devices, lawful interception software, medical devices, embedded modems, T.38 fax and FoIP.

Learn more about Vocal Technologies at https://www.vocal.com.
Download View video with transcript Video

Downloads

Software codec

VOCAL-DSPVOIPCODECS Vocal Technologies DSP VoIP codcs

Supported products & hardware

Supported products & hardware

Arm-based processors
OMAP-L132 Low power C674x floating-point DSP + Arm9 processor - 200MHz OMAP-L137 Low power C674x floating-point DSP + Arm9 processor - up to 456 MHz OMAP-L138 Low power C674x floating-point DSP + Arm9 processor - up to 456MHz
Digital signal processors (DSPs)
TMS320C5504 Low power C55x fixed point DSP- up to 150MHz, USB TMS320C5505 Low power C55x fixed point DSP- up to 150MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5514 Low power C55x fixed point DSP- up to 120MHz, USB TMS320C5515 Low power C55x fixed point DSP- up to 120MHz, USB, LDC interface, FFT HWA, SAR ADC TMS320C5517 Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 Low power C55x fixed point DSP- up to 100MHz TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6412 C64x fixed point DSP- up to 720MHz, McBSP, McASP, I2cC, Ethernet TMS320C6418 C64x fixed point DSP - 600MHz, McBSP, 2 x PCI TMS320C6421 C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA , 16-Bit DDR2, SDRAM TMS320C6455 C64x+ fixed point DSP- up to 1.2GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6472 Fixed-Point Digital Signal Processor TMS320C6474 Multicore Digital Signal Processor TMS320C6652 High performance cost-optimized single-core C66x fixed and floating-point DSP - 600MHz TMS320C6654 High performance single-core C66x fixed and floating-point DSP- up to 850MHz TMS320C6655 High performance single-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6657 High performance dual-core C66x fixed and floating-point DSP- up to 1.25GHz, 2 UART TMS320C6670 4 core fixed and floating point DSP for Communications and Telecom TMS320C6671 High performance single-core C66x fixed and floating-point DSP - 1GHz TMS320C6672 High performance dual-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6674 High performance quad-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6678 High performance octo-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6742 Low power C674x floating-point DSP- 200MHz TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6746 Low power C674x floating-point DSP- 456MHz TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA TMS320C6748 Low power C674x floating-point DSP- 456MHz, SATA

Support & training

Third-party support
TI does not offer ongoing direct design support for this software. For support while working through your design, contact VOCAL Technologies, Ltd..

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.