Z3-DM8107-RPS 1080p60 Starter Kit (System On Module (SOM))

Z3 Technology Platinum Member

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The Z3-DM8107-RPS is a development system that allows multiple channel encode and decode of HD video. It consists of a hardware package and software bundle designed to enable rapid development of multimedia applications. The software bundle consists of all the necessary components for developing advanced multimedia, graphics, and DSP applications. Low-cost, low-power, compact 1080p60 H.264 encoder system. Dual channel HDMI/Component/Composite input. GigE, SD Card, RS-232, USB, SATA2. Encode or Decode from stream or storage.

Benefits
  • - Compact full 1080p60 encoder or decoder - Multichannel capability - A+V Synchronization - RTP and MPEG-2 TS Streaming

System On Module (SOM) Parameters
Price Call for Pricing
ATCA NA
Form Factor 82 x 43
Max Memory Supported (MB) 1000
Max NAND (MB) 256
Max NOR (MB) 0
Max RAM (MB) 1000
O/S Support Linux
Connectivity Interfaces GigE HDMI SATA2 USB Serial
Commercial Range Y
Extended Range Y
Industrial Range Y
Framework/Middleware Z3 framework based upon RDK
System On Module (SOM) Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications - 12v DC input - Dual Input (HDMI or Component or Composite) - HDMI and Component and Composite Output - RS-232 jack - 186mm x 88mm - GigE - SATA2
Software Specifications Multichannel Linux based RDK framework that supports both encode and decode functionality. Streaming and storage functionality is supported. RTP and MPEG-2 TS is supported for H.264 + AAC.
Trade-off Analysis Production module is compact size 82mm x 43mm. 12V Power Supply. 2.6W typical consumption
Development Tools Linux open source development tools
Component Selection DM8107 AIC32 TVP7002
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Software (Embedded)
  • Certification -  FCC , CE

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • DSP + ARM Cortex-A8
  • DaVinci DM81x SOC
  • DaVinci Video Processors
  • Digital Signal Processors
Application(s)
  • Communications Equipment
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Sales  Department
1-402-3230702
http://www.Z3technology.com
sales@z3technology.com

Headquarters
100 N. 8th St. STE 250
Lincoln, Nebraska
United States
1-402-323-0702
--

Other Offices
Z3 Technology
Reference Designs, System Modules & ODM Products
100 N. 8th St
STE 250
Lincoln, Nebraska
68508
United States
14023230702


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.