V-9001 Module (DLP Electronics Modules)

ViALUX GmbH

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The DLP® V-9001 SuperSpeed V-Module is based on the DLP9000X Chipset that provides both, the highest resolution and maximum data rate of all DLP Advanced Light Control products. The V-9001 controller boards come with completely configured high speed FPGA logic and USB3.0 controller firmware so that customers can launch their product development saving time and costs for a dedicated development. DLP® V-Modules of ViALUX are well suited for education, research and are used in all stages of the product live cycle, from proof of concept up to full scale series production The V-9001 DLP board footprint is designed for closest possible stacking of multiple DLP9000X as it is typically used in industrial exposure applications.

Benefits
  • The ALP-4 FPGA driven DLPC910 controller of V-9001 offers unique flexibility for DLP9000X mirror control and the 480 MHz clock rate guarantees outstanding speed with maximum sustained data rates. This cutting-edge DLP subsystem enables new emerging applications and pushes existing products into a new performance class.

DLP Electronics Modules Parameters
Part Number V-9001
DLP Chipset(s) supported DLP9000X & DLPC910
DLP Component(s) included V4390 DLP Controller Board, VD90 DMD extension board, 2x5” Flex cable, ALP-4.3 Controller Suite
Pattern rate Sustained global array pattern updates 1-Bit: 12 987 fps / 8-bit: 303 fps
On board memory 64 Gbit SO-DIMM on-board (8 GB)
Triggers Hardware trigger facility master/slave
Interfaces/ports USB3.0, Multi-Purpose I/O, I²C
Dimensions (in mm L x W x H) Control Board: 162x99 mm² Flex cables: 127 mm DMD Board minimized for stacking
Software ALP-4.3 Controller Suite
More Info Go to company Website
Price (USD) For pricing please contact dlp@vialux.de
DLP Electronics Modules Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? Yes
Hardware Specifications DLP9000X DLP chip, 0.9″ WQXGA 2xLVDS DLPC910 DLP Controller chip Array size: 2560 x 1600 micro mirrors, frame rate: 12 987 Hz (binary) or 303 Hz (8 Bit), Memory: 64 Gbit on‑board SDRAM holds 16 777 patterns, Trigger: Hardware Trigger master ⁄ slave, PC Interface: USB3.0 with lossless on‑the‑flight compression, Driver: High‑performance USB3.0 device driver for Windows® x32 and x64 systems, PC Transfer Rate: >350 fps depending upon data compressibility, SDK: Proven ALP-4 API library (DLL) fully upwards compatible, Dimensions: Control Board > 162x99 mm², Flex cable > 127 mm length
Software Specifications ALP-4 realizes the maximum sustained throughput for the high-resolution DLP9000X array: 12 987 patterns per second for global switching full arrays, i.e. 61Gbit/s data rates. Higher frequencies are achieved by area of interest operation. The API offers flexibility and advanced control options: free sequence timing, image scrolling, look-up table sequencing, and comprehensive trigger facility.
Trade-off Analysis Customers take advantage of the outstanding performance that is made available instantly. The V-9001 module enables short time to market for new product developments. Hard- and software are long term proven in 24/7 operation.
Development Tools System integration is supported by a comprehensive application programming interface (ALP-4 dll).
Component Selection V-9001 module, DLP9000X WQXGA DLP Chip, DLPC910 DLP Controller FPGA, ALP-4.3 Controller Suite
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Application)
  • Software (Embedded)
  • Mechanical Design
  • Thermal
  • Optical
  • Industrial Design
  • Certification -  CE

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
  • Turnkey Product Design/ODM/CDM Services
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Advanced Light Control
  • DLP Products
  • Micromirror Array (>=1 Million)
  • Ultraviolet (UV)
Application(s)
  • Automotive
  • Industrial
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Account  Manager
+49-371-334247-0
http://www.vialux.de
dlp@vialux.de

Headquarters
Am Erlenwald 10
Chemnitz, Germany
+49-371-334247-0
+49-371-334247-10

Other Offices
Marubun Corporation
Reference Designs, System Modules & ODM Products
Marubun Daiya Bldg.,8-1, Nihonbashi Odenmacho, Chuo-ku
Email: vialux@marubun.co.jp
TOKYO, 103-8577
Japan (日本語)
+81336399872

Digital Light Innovations
Reference Designs, System Modules & ODM Products
4501 Spicewood Springs Rd.
Suite 1000
Austin, Texas
78759
United States
+15126154630


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.