RAY 65S LED Monochromatic Optical Module (DLP Optics Modules)

Optecks, LLC

Description

Documentation

Business Model

Support Information


Solution Description & Supported Functionality

The RAY 65S (s600) LED Monochromatic Optical Module combines the high resolution, high quality RAY 65S LZ DMD projection system with a high-power, monochromatic LED illuminating module in a single, ready-to-use package. The RAY 65S LZ system produces high resolution, high contrast images by capturing the functionality of 0.65-inch, 1080p s600 DMDs with 16:9 aspect ratios. The projection system’s design minimizes stray light, eliminates diffraction, maximizes optical throughput and produces images with high uniformity of illumination. The LED module comes with a built-in thermal management system that maintains the LEDs at a constant temperature, which improves the output power stability and the lifetime of the module. An included controller board provides simple control over both the LED and the thermal management system. The mounting hardware and internal optics ensure minimal optical power loss in coupling the LED output to the input aperture and the DMD of the projection system. The available LED wavelengths include Red (613 – 624 nm), Green (528 nm), Blue (462 nm) and Ultra Violet (405 nm). Standard and wide-angle lenses are available for the projection system.

Benefits
  • • Optical system designed specifically for 0.65-inch diagonal, 1080p s600, 16:9 aspect ratio DMDs • Projection and illumination optics eliminate image degradation, provide up to 90% image illumination uniformity, and maximize optical throughput • Included LED driver board and thermal management system provide improved output power stability and LED lifetime • Operation at several different wavelengths: Red (613 – 624 nm), Green (528 nm), Blue (462 nm) and Ultra Violet (405 nm) • Standard and wide angle operation possible

DLP Optics Modules Parameters
Part Number RAY65SMOM
Array Size 0.65" 1080 p DMD: 1920 x 1080
DLP Panel DLP6500
Brightness Red LED: 3300 lm@9.4 W, Green LED: 6200 lm@10.6 W, Blue LED: 1250 lm@17.5 W Ultra Violet LED: 18W
Contrast Ratio 11000:1 ANSI
Light Source(s) LED ( White, Red, Green, Blue, Ultra Violet
Dimensions (in mm L x W x H) 135 x 82 x 55 mm
Offset 110%
Throw Ratio 1.6-1.9:1
More Info Go to company Website
Price (USD) Please contact Optecks
DLP Optics Modules Details

Has the complete system been tested? Yes
Is working hardware available? Yes
Is working software available? NA
Hardware Specifications Size: 135 x 82 x 55 mm, Weight: 700 g, Wavelength range: 420nm- 700 nm, DMD aspect ratio 16:9, Contrast Ratio: 11000:1 ANSI, Image Uniformity: 90%, Working Distance > 0.3 m, Manual Zoom 1.2x
Trade-off Analysis The projection system produces highly uniform, high contrast images with minimal distortion and high brightness, in part by separating the illumination and projection optical paths. In doing so, the size of the system is slightly larger than systems that do not separate the two optical paths. Also, the illumination intensity provided by the LEDs varies with the wavelength of operation, with green and red providing the highest luminosity and blue and violet producing lower luminosity.
Development Tools n/a
Component Selection RAY 65S LED Monochromatic Optical Module includes: - RAY 65S optical module - LUMINUS LED up to 6200 lm/17.5W - Full development LED driver up to 36 A (Pulsed) / 27 A (CW)
Design & Manufacturing Details

Customized Engineering Design Services
Design services that apply to this solution

  • Electrical Design
  • Software (Application)
  • Software (Embedded)
  • Mechanical Design
  • Thermal
  • Optical
  • Industrial Design
  • System Integration
  • Certification -  FCC

Manufacturing Services
Manufacturing Services that apply to this solution

  • Prototyping
  • Low-Volume Or Pilot Runs
  • High-Volume Or Mass Production
Supported Business Model

Product Sale

Documentation

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.



TI Product Family Used in the Solution
  • Advanced Light Control
  • DLP Products
  • Display & Projection
  • Micromirror Array (>=1 Million)
  • Mobile Full HD
  • Mobile HD
  • Pico Chipsets
  • Ultraviolet (UV)
Application(s)
  • Automotive
  • Enterprise Systems
  • Industrial
  • Personal Electronics
Support Information

A list and links to documentation relevant to the solution, including schematics, board layout suggestions.

Sales Contact
Badia  Koudsi
+1-918-6253396
http://www.optecks.com/
info@optecks.com

Technical Support Contact
Badia   Koudsi
VP of R&D
1-918-6253396-
http://www.optecks.com/
info@optecks.com

Headquarters
4815 S. Harvard Ave, Ste. 330
Tulsa, Oklahoma
United States
+1-918-6253396
--


Customer Tags Help

No Tags are Available for this Part Number



Disclaimer:

The information contained herein has been provided by a member of TI's Design Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.