SBAS716 February 2019 ADC3244E
PRODUCTION DATA.
The power-down functions of the ADC3244E can be controlled either through the parallel control pin (PDN) or through an SPI register setting (see register 15h). The PDN pin can also be configured using the SPI to a global power-down or standby functionality, as shown in Table 4.
FUNCTION | POWER CONSUMPTION (mW) | WAKE-UP TIME (µs) |
---|---|---|
Global power-down | 5 | 85 |
Standby | 81 | 35 |