SBAS815A February 2017 – June 2017 ADS114S06 , ADS114S08
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DELAY[2:0] | PGA_EN[1:0] | GAIN[2:0] | |||||
R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | DELAY[2:0] | R/W | 0h | Programmable conversion delay selection Sets the programmable conversion delay time for the first conversion after a WREG when a configuration change resets of the digital filter and triggers a new conversion(1). 000 : 14 · tMOD (default)001 : 25 · tMOD 010 : 64 · tMOD 011 : 256 · tMOD 100 : 1024 · tMOD 101 : 2048 · tMOD 110 : 4096 · tMOD 111 : 1 · tMOD |
4:3 | PGA_EN[1:0] | R/W | 0h | PGA enable Enables or bypasses the PGA. 00 : PGA is powered down and bypassed. Enables single-ended measurements with unipolar supply (Set gain = 1(2)) (default)01 : PGA enabled (gain = 1 to 128) 10 : Reserved 11 : Reserved |
2:0 | GAIN[2:0] | R/W | 0h | PGA gain selection Configures the PGA gain. 000 : 1 (default)001 : 2 010 : 4 011 : 8 100 : 16 101 : 32 110 : 64 111 : 128 |