SBAS824 October 2018 ADS1235
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply voltage | AVDD to AVSS | –0.3 | 7 | V |
AVSS to DGND | –3 | 0.3 | ||
DVDD to DGND | –0.3 | 7 | ||
Analog input voltage | AINx, REFP0, REFN0 | AVSS – 0.3 | AVDD + 0.3 | V |
Digital input voltage | CS, SCLK, DIN, DOUT/DRDY, DRDY, START, RESET, PWDN, CLKIN | DGND – 0.3 | DVDD + 0.3 | V |
Input Current | Continuous, all pins except power-supply pins(2) | –10 | 10 | mA |
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –60 | 150 | °C |