8.6.9 GPO_VALUE Register (Address = 0xB) [reset = 0x0]
GPO_VALUE is shown in Figure 45 and described in Table 23.
Return to the Summary Table.
Figure 45. GPO_VALUE Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
GPO_VALUE[7:0] |
R/W-0b |
|
Table 23. GPO_VALUE Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
GPO_VALUE[7:0] |
R/W |
0b |
Logic level to be set on digital outputs GPO[7:0].
0b = Digital output set to logic 0.
1b = Digital output set to logic 1.
|