SBASA81A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
The user-defined test pattern allows the host to specify a fixed 24-bit value that is output by the ADS981x. Configure the registers in bank 1 to enable the user-defined test pattern:
The ADS981x outputs the TEST_PAT0_ADC_A (address 0x15 [7:0], address 0x14 [15:0]) and TEST_PAT0_ADC_B (address 0x1A [7:0], address 0x19 [15:0]) register values in place of ADC A and ADC B data, respectively.