SBASB19 March 2024 AFE4510
PRODUCTION DATA
The AFE4510 is a versatile signal acquisition system that supports acquiring PPG, EDA, ECG, and Bio-impedance signals. A PPG signal chain comprises a current driver for LEDs and a receiver that senses the signal from PDs. An ECG receiver with a Right-leg drive (RLD) can acquire a single-lead ECG from a pair of electrodes. An impedance measurement signal chain with integrated excitation & sense can be used for applications like BIA, EDA, and Impedance spectroscopy. The outputs of the various signal chains are digitized by a common ADC and stored in a FIFO which can be read out using an SPI interface