SLLS114M January 1979 – March 2024 AM26LS31 , AM26LS31M
PRODUCTION DATA
The AM26LS31x can be configured using the G and G logic inputs to control transmitter outputs. Setting either G to a logic HIGH or G to an logic LOW enables the transmitter outputs. If G is set to logic LOW and G is set to logic HIGH, the transmitter outputs are disabled. See Table 7-1 for a complete truth table.