SPRSP89 December 2023 AM62P , AM62P-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | AMH PIN [4] |
---|---|---|---|
RGMII2_RXC | I | RGMII Receive Clock | D19 |
RGMII2_RX_CTL | I | RGMII Receive Control | F19 |
RGMII2_TXC | O | RGMII Transmit Clock | D16 |
RGMII2_TX_CTL | O | RGMII Transmit Control | A20 |
RGMII2_RD0 | I | RGMII Receive Data 0 | E19 |
RGMII2_RD1 | I | RGMII Receive Data 1 | E16 |
RGMII2_RD2 | I | RGMII Receive Data 2 | E17 |
RGMII2_RD3 | I | RGMII Receive Data 3 | C19 |
RGMII2_TD0 | O | RGMII Transmit Data 0 | B19 |
RGMII2_TD1 | O | RGMII Transmit Data 1 | A21 |
RGMII2_TD2 | O | RGMII Transmit Data 2 | D17 |
RGMII2_TD3 | O | RGMII Transmit Data 3 | A19 |