SPRS971D August 2016 – March 2020 AMIC110
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
1 | tw(EDIO_SOF) | Pulse duration, EDIO_SOF | 4 × P(1) | 5 × P(1) | ns |
2 | tr(EDIO_SOF) | Rising time, EDIO_SOF | 1.00 | 3.00 | ns |
3 | tf(EDIO_SOF) | Falling time, EDIO_SOF | 1.00 | 3.00 | ns |
4 | tsu(EDIO_DATA_IN-EDIO_SOF) | Setup time, EDIO_DATA_IN valid before EDIO_SOF active edge | 20.00 | ns | |
5 | th(EDIO_SOF-EDIO_DATA_IN) | Hold time, EDIO_DATA_IN valid after EDIO_SOF active edge | 20.00 | ns | |
6 | tr(EDIO_DATA_IN) | Rising time, EDIO_DATA_IN | 1.00 | 3.00 | ns |
tf(EDIO_DATA_IN) | Falling time, EDIO_DATA_IN | 1.00 | 3.00 | ns |