SLUSDF8D June 2019 – December 2021 BQ25618 , BQ25619
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VVBUS | Input voltage | 4 | 13.5 | V | |
VBAT | Battery voltage | 4.52 | V | ||
IVBUS | Input current | 3.2 | A | ||
ISW | Output current (SW) | 1.8 | A | ||
IBAT | Fast charging current | 1.5 | A | ||
IBAT | RMS discharge current | 5 | A | ||
TA | Ambient temperature | –40 | 85 | °C | |
L | Inductance | 1 | 2.2 | µH | |
CVBUS | VBUS capacitance | 1 | µF | ||
CPMID | PMID capacitance | 10 | µF | ||
CSYS | SYS capacitance | 10 | µF | ||
CBAT | BAT capacitance | 10 | µF | ||
CREGN | REGN capacitance | 4.7 | µF |