SLUSF18A October 2023 – December 2023 BQ25638
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage range (with respect to GND) |
VBUS (converter not switching) | –2 | 26 | V |
PMID (converter not switching) | –0.3 | 26 | V | |
BAT, SYS (converter not switching) | –0.3 | 6 | V | |
SW | –2 (50ns) | 21 | V | |
ADCIN, BATP, CE, ILIM, INT, PG, QON, REGN, SCL, SDA, STAT, TS, TS_BIAS | –0.3 | 6 | V | |
Differential Voltage | BTST-SW | –0.3 | 6 | V |
PMID-VBUS | –0.3 | 6 | V | |
SYS-BAT | –0.3 | 6 | V | |
Output Sink Current | INT, STAT, PG | 6 | mA | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –55 | 150 | °C |