SLUSE65A February 2021 – January 2024 BQ25730
PRODUCTION DATA
The charger reads both converter operation frequency and the inductance value through the resistance tied to IADPT pin before the converter starts up. The resistances recommended for 2.2-μH (800 kHz), 3.3-μH (800 kHz) and 4.7-μH (400 kHz) inductance refers to Table 8-4. A surface mount chip resistor with ±3% or better tolerance must to be used for an accurate inductance detection.
INDUCTOR IN USE | RESISTOR ON IADPT PIN |
---|---|
2.2 µH (recommended for 800 kHz) | 137 kΩ or 140 kΩ |
3.3 µH (recommended for 800 kHz) | 169 kΩ |
4.7 µH (recommended for 400 kHz) | 191 kΩ or 187 kΩ |