SLUSC91G october 2015 – april 2023 BQ27426
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VBAT | BAT pin input voltage range | –0.3 | 6 | V |
VSR | SRP and SRN pins input voltage range | –0.3 | VBAT + 0.3 | V |
Differential voltage across SRP and SRN. ABS(SRP – SRN) | 2 | V | ||
VDD | VDD pin supply voltage range (LDO output) | –0.3 | 2 | V |
VIOD | Open-drain IO pins (SDA, SCL) | –0.3 | 6 | V |
VIOPP | Push-pull IO pins (BIN) | –0.3 | VDD + 0.3 | V |
TA | Operating free-air temperature range | –40 | 85 | °C |
Storage temperature, Tstg | –65 | 150 | °C |