SLUSEB5A December 2022 – October 2023 BQ27427
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH(OD) | Input voltage, high(2) | External pullup resistor to VPU | VPU × 0.7 | V | ||
VIH(PP) | Input voltage, high (3) | 1.4 | V | |||
VIL | Input voltage, low(2)(3) | 0.6 | V | |||
VOL | Output voltage, low(2) | 0.6 | V | |||
IOH | Output source current, high(2) | 0.5 | mA | |||
IOL(OD) | Output sink current, low(2) | –3 | mA | |||
CIN(1) | Input capacitance(2)(3) | 5 | pF | |||
Ilkg | Input Leakage Current (SCL, SDA, BIN, GPOUT) | 1 | μA |