SLUSE07B January 2020 – January 2022 BQ28Z610-R1
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input | 0.65 x VREG | V | |||
VIL | Low-level input | 0.35 x VREG | V | |||
VOH | Output voltage high | IOH = –1.0 mA | 0.75 x VREG | V | ||
VOL | Output voltage low | IOL = 1.0 mA | 0.2 x VREG | V | ||
CIN | Input capacitance | 5 | pF | |||
ILKG | Input leakage current | 1 | µA |