SWAS032F July   2013  â€“ February 2015 CC3200

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagram
  2. 2Revision History
  3. 3Terminal Configuration and Functions
    1. 3.1 Pin Attributes and Pin Multiplexing
      1. 3.1.1 Connections for Unused Pins
      2. 3.1.2 Recommended Pin Multiplexing Configurations
    2. 3.2 Drive Strength and Reset States for Analog-Digital Multiplexed Pins
    3. 3.3 Pad State After Application of Power To Chip But Prior To Reset Release
  4. 4Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  Handling Ratings
    3. 4.3  Power-On Hours
    4. 4.4  Recommended Operating Conditions
    5. 4.5  Brown-Out and Black-Out
    6. 4.6  Electrical Characteristics (3.3 V, 25°C)
    7. 4.7  WLAN Receiver Characteristics
    8. 4.8  WLAN Transmitter Characteristics
    9. 4.9  Current Consumption
    10. 4.10 Thermal Characteristics for RGC Package
    11. 4.11 Timing and Switching Characteristics
      1. 4.11.1 Power Supply Sequencing
      2. 4.11.2 Reset Timing
        1. 4.11.2.1 nRESET (32K XTAL)
        2. 4.11.2.2 nRESET (External 32K)
        3. 4.11.2.3 Wakeup from Hibernate
      3. 4.11.3 Clock Specifications
        1. 4.11.3.1 Slow Clock Using Internal Oscillator
        2. 4.11.3.2 Slow Clock Using an External Clock
        3. 4.11.3.3 Fast Clock (Fref) Using an External Crystal
        4. 4.11.3.4 Fast Clock (Fref) Using an External Oscillator
        5. 4.11.3.5 Input Clocks/Oscillators
        6. 4.11.3.6 WLAN Filter Requirements
      4. 4.11.4 Peripherals
        1. 4.11.4.1 SPI
          1. 4.11.4.1.1 SPI Master
          2. 4.11.4.1.2 SPI Slave
        2. 4.11.4.2 McASP
          1. 4.11.4.2.1 I2S Transmit Mode
          2. 4.11.4.2.2 I2S Receive Mode
        3. 4.11.4.3 GPIO
          1. 4.11.4.3.1 GPIO Output Transition Time Parameters (Vsupply = 3.3 V)
          2. 4.11.4.3.2 GPIO Output Transition Time Parameters (Vsupply = 1.8 V)
          3. 4.11.4.3.3 GPIO Input Transition Time Parameters
        4. 4.11.4.4 I2C
        5. 4.11.4.5 IEEE 1149.1 JTAG
        6. 4.11.4.6 ADC
        7. 4.11.4.7 Camera Parallel Port
        8. 4.11.4.8 UART
  5. 5Detailed Description
    1. 5.1 Overview
      1. 5.1.1 Device Features
    2. 5.2 Functional Block Diagram
    3. 5.3 ARM Cortex-M4 Processor Core Subsystem
    4. 5.4 CC3200 Device Encryption
    5. 5.5 Wi-Fi Network Processor Subsystem
    6. 5.6 Power-Management Subsystem
      1. 5.6.1 VBAT Wide-Voltage Connection
      2. 5.6.2 Preregulated 1.85 V
    7. 5.7 Low-Power Operating Mode
    8. 5.8 Memory
      1. 5.8.1 External Memory Requirements
      2. 5.8.2 Internal Memory
        1. 5.8.2.1 SRAM
        2. 5.8.2.2 ROM
        3. 5.8.2.3 Memory Map
    9. 5.9 Boot Modes
      1. 5.9.1 Overview
      2. 5.9.2 Invocation Sequence/Boot Mode Selection
      3. 5.9.3 Boot Mode List
  6. 6Applications and Implementation
    1. 6.1 Application Information
      1. 6.1.1 Typical Application - CC3200 Wide-Voltage Mode
      2. 6.1.2 Typical Application - CC3200 Preregulated 1.85-V Mode
  7. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
        1. 7.1.1.1 PinMux Tool
        2. 7.1.1.2 Radio Tool
        3. 7.1.1.3 Uniflash Flash Programmer
      2. 7.1.2 Device Nomenclature
    2. 7.2 Documentation Support
    3. 7.3 Community Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  8. 8Mechanical Packaging and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

4 Specifications

All measurements are referenced at the device pins, unless otherwise indicated. All specifications are over process and voltage, unless otherwise indicated.

4.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)
PARAMETERS PINS MIN MAX UNIT
VBAT and VIO 37, 39, 44 –0.5 3.8 V
VIO-VBAT (differential) 10, 54 0.0 V
Digital inputs –0.5 VIO + 0.5 V
RF pins –0.5 2.1 V
Analog pins (XTAL) –0.5 2.1 V
Operating temperature range (TA ) –40 +85 °C

4.2 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range –55 +125 °C
VESD Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) –2000 +2000 V
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) –500 +500 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

4.3 Power-On Hours

CONDITIONS POH
TAmbient up to 85°C, assuming 20% active mode and 80% sleep mode 17,500(1)
(1) The CC3200 device can be operated reliably for 10 years.

4.4 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted) (1)(4)
PARAMETERS PINS CONDITIONS(2)(3) MIN TYP MAX UNIT
VBAT, VIO (shorted to VBAT) 10, 37, 39, 44, 54 Direct battery connection 2.1 3.3 3.6 V
VBAT, VIO (shorted to VBAT) 10, 37, 39, 44, 54 Preregulated 1.85 V 1.76 1.85 1.9 V
Ambient thermal slew –20 20 °C/minute
(1) Operating temperature is limited by crystal frequency variation.
(2) To ensure WLAN performance, ripple on the 2.1- to 3.3-V supply must be less than ±300 mV.
(3) To ensure WLAN performance, ripple on the 1.85-V supply must be less than 2% (±40 mV).
(4) When operating at an ambient temperature of over 75°C, the transmit duty cycle must remain below 50% to avoid the auto-protect feature of the power amplifier. If the auto-protect feature triggers, the device takes a maximum of 60 seconds to restart the transmission.

4.5 Brown-Out and Black-Out

The device enters a brown-out condition whenever the input voltage dips below VBROWN (see Figure 4-1 and Figure 4-2). This condition must be considered during design of the power supply routing, especially if operating from a battery. High-current operations (such as a TX packet) cause a dip in the supply voltage, potentially triggering a brown-out. The resistance includes the internal resistance of the battery, contact resistance of the battery holder (4 contacts for a 2 x AA battery) and the wiring and PCB routing resistance.

Black_Brownout_Levels1_swas031.gifFigure 4-1 Brown-Out and Black-Out Levels (1 of 2)
Black_Brownout_Levels2_swas031.gifFigure 4-2 Brown-Out and Black-Out Levels (2 of 2)

In the brown-out condition, all sections of the device shut down except for the Hibernate module (including the 32-kHz RTC clock), which remains on. The current in this state can reach approximately 400 µA.

The black-out condition is equivalent to a hardware reset event in which all states within the device are lost.

Table 4-1 lists the brown-out and black-out voltage levels.

Table 4-1 Brown-Out and Black-out Voltage Levels

CONDITION VOLTAGE LEVEL UNIT
Vbrownout 2.1 V
Vblackout 1.67 V

4.6 Electrical Characteristics (3.3 V, 25°C)

GPIO Pins Except 29, 30, 45, 50, 52, and 53 (25°C)(1)
PARAMETER TEST CONDITIONS MIN NOM MAX UNIT
CIN Pin capacitance 4 pF
VIH High-level input voltage 0.65 × VDD VDD + 0.5 V V
VIL Low-level input voltage –0.5 0.35 × VDD V
IIH High-level input current 5 nA
IIL Low-level input current 5 nA
VOH High-level output voltage (VDD = 3.0 V) 2.4 V
VOL Low-level output voltage (VDD = 3.0 V) 0.4 V
IOH High-level source current,
VOH = 2.4
2-mA Drive 2 mA
4-mA Drive 4 mA
6-mA Drive 6 mA
IOL Low-level sink current,
VOL = 0.4
2-mA Drive 2 mA
4-mA Drive 4 mA
6-mA Drive 6 mA
(1) TI recommends using the lowest possible drive strength that is adequate for the applications. This recommendation minimizes the risk of interference to the WLAN radio and mitigates any potential degradation of RF sensitivity and performance. The default drive strength setting is 6 mA.
GPIO Pins 29, 30, 45, 50, 52, and 53 (25°C)(1)
PARAMETER TEST CONDITIONS MIN NOM MAX UNIT
CIN Pin capacitance 7 pF
VIH High-level input voltage 0.65 × VDD VDD + 0.5V V
VIL Low-level input voltage –0.5 0.35 × VDD V
IIH High-level input current 50 nA
IIL Low-level input current 50 nA
VOH High-level output voltage
(VDD= 3.0 V)
2.4 V
VOL Low-level output voltage
(VDD= 3.0 V)
0.4 V
IOH High-level source current, VOH = 2.4 2-mA Drive 1.5 mA
4-mA Drive 2.5 mA
6-mA Drive 3.5 mA
IOL Low-level sink current, VOL = 0.4 2-mA Drive 1.5 mA
4-mA Drive 2.5 mA
6-mA Drive 3.5 mA
VIL nRESET(2) 0.6 V
(1) TI recommends using the lowest possible drive strength that is adequate for the applications. This recommendation minimizes the risk of interference to the WLAN radio and mitigates any potential degradation of RF sensitivity and performance. The default drive strength setting is 6 mA.
(2) The nRESET pin must be held below 0.6 V to ensure the device is reset properly.
Pin Internal Pullup and Pulldown (25°C)(1)
PARAMETER TEST CONDITIONS MIN NOM MAX UNIT
IOH Pull-Up current, VOH = 2.4
(VDD = 3.0 V)
5 10 µA
IOL Pull-Down current, VOL = 0.4
(VDD = 3.0 V)
5 µA
(1) TI recommends using the lowest possible drive strength that is adequate for the applications. This recommendation minimizes the risk of interference to WLAN radio and mitigates any potential degradation of RF sensitivity and performance. The default drive-strength setting is 6 mA.

4.7 WLAN Receiver Characteristics

TA = +25°C, VBAT = 2.1 to 3.6 V. Parameters measured at SoC pin on channel 7 (2442 MHz)
Parameter Condition (Mbps) Min Typ Max Units
Sensitivity
(8% PER for 11b rates, 10% PER for 11g/11n rates)(10% PER)(2)
1 DSSS –95.7 dBm
2 DSSS –93.6
11 CCK –88.0
6 OFDM –90.0
9 OFDM –89.0
18 OFDM –86.0
36 OFDM –80.5
54 OFDM –74.0
MCS0 (GF)(1) –89.0
MCS7 (GF)(1) –71.0
Maximum input level
(10% PER)
802.11b –4.0
802.11g –10.0
(1) Sensitivity for mixed mode is 1-dB worse.
(2) Sensitivity is 1-dB worse on channel 13 (2472 MHz).

4.8 WLAN Transmitter Characteristics

TA = +25°C, VBAT = 2.1 to 3.6 V. Parameters measured at SoC pin on channel 7 (2442 MHz).(1)
Parameter Condition(2) Min Typ Max Units
Maximum RMS output power measured at 1 dB from IEEE spectral mask or EVM 1 DSSS 18.0 dBm
2 DSSS 18.0
11 CCK 18.3
6 OFDM 17.3
9 OFDM 17.3
18 OFDM 17.0
36 OFDM 16.0
54 OFDM 14.5
MCS7 (MM) 13.0
Transmit center frequency accuracy –25 25 ppm
(1) Channel-to-channel variation is up to 2 dB. The edge channels (2412 and 2472 MHz) have reduced TX power to meet FCC emission limits.
(2) In preregulated 1.85-V mode, maximum TX power is 0.25 to 0.75 dB lower for modulations higher than 18 OFDM.

4.9 Current Consumption

TA = +25°C, VBAT = 3.6 V
PARAMETER TEST CONDITIONS(1)(6) MIN TYP MAX UNIT
MCU ACTIVE NWP ACTIVE TX 1 DSSS TX power level = 0 278 mA
TX power level = 4 194
6 OFDM TX power level = 0 254
TX power level = 4 185
54 OFDM TX power level = 0 229
TX power level = 4 166
RX 1 DSSS 59
54 OFDM 59
NWP idle connected(3) 15.3
MCU SLEEP NWP ACTIVE TX 1 DSSS TX power level = 0 275 mA
TX power level = 4 191
6 OFDM TX power level = 0 251
TX power level = 4 182
54 OFDM TX power level = 0 226
TX power level = 4 163
RX 1 DSSS 56
54 OFDM 56
NWP idle connected(3) 12.2
MCU LPDS NWP active TX 1 DSSS TX power level = 0 272 mA
TX power level = 4 188
6 OFDM TX power level = 0 248
TX power level = 4 179
54 OFDM TX power level = 0 223
TX power level = 4 160
RX 1 DSSS 53
54 OFDM 53
NWP LPDS(2) 0.25
NWP idle connected(3) 0.825
MCU hibernate(7) NWP hibernate(4) 4 µA
Peak calibration current (5) VBAT = 3.3 V 450 mA
VBAT = 2.1 V 670
VBAT = 1.85 V 700
(1) TX power level = 0 implies maximum power (see Figure 4-3 through Figure 4-5). TX power level = 4 implies output power backed off approximately 4 dB.
(2) LPDS current does not include the external serial flash. The LPDS number reported is with retention of 64KB MCU SRAM. The CC3200 device can be configured to retain 0KB, 64KB, 128KB, 192KB or 256KB SRAM in LPDS. Each 64KB retained increases LPDS current by 4 µA.
(3) DTIM = 1
(4) Serial flash current consumption in power-down mode during hibernate is not included.
(5) The complete calibration can take up to 17 mJ of energy from the battery over a time of 24 ms . Calibration is performed sparingly, typically when coming out of Hibernate and only if temperature has changed by more than 20°C or the time elapsed from prior calibration is greater than 24 hours.
(6) The CC3200 system is a constant power-source system. The active current numbers scale based on the VBAT voltage supplied.
(7) For the 1.85-V mode, the Hibernate current is higher by 50 µA across all operating modes because of leakage into the PA and analog power inputs.
scr_chart1_of_3_swas032.gif
Note: The area enclosed in the circle represents a significant reduction in current when transitioning from TX power level 3 to 4. In the case of lower range requirements (14 dbm output power), TI recommends using TX power level 4 to reduce the current.
Figure 4-3 TX Power and IBAT vs TX Power Level Settings (1 DSSS)
scr_chart3_of_3_swas032.gifFigure 4-4 TX Power and IBAT vs TX Power Level Settings (6 OFDM)
scr_chart2_of_3_swas032.gifFigure 4-5 TX Power and IBAT vs TX Power Level Settings (54 OFDM)

4.10 Thermal Characteristics for RGC Package

AIR FLOW
PARAMETER 0 lfm (C/W) 150 lfm (C/W) 250 lfm (C/W) 500 lfm (C/W)
θja 23 14.6 12.4 10.8
Ψjt 0.2 0.2 0.3 0.1
Ψjb 2.3 2.3 2.2 2.4
θjc 6.3
θjb 2.4

4.11 Timing and Switching Characteristics

4.11.1 Power Supply Sequencing

For proper operation of the CC3200 device, perform the recommended power-up sequencing as follows:

  1. Tie VBAT (pins 37, 39, 44) and VIO (pins 54 and 10) together on the board.
  2. Hold the RESET pin low while the supplies are ramping up. TI recommends using a simple RC circuit (100K || 0.1 µF, RC = 10 ms).
  3. For an external RTC clock, ensure that the clock is stable before RESET is deasserted (high).

For timing diagrams, see Section 4.11.2, Reset Timing.

4.11.2 Reset Timing

4.11.2.1 nRESET (32K XTAL)

Figure 4-6 shows the reset timing diagram for the 32K XTAL first-time power-up and reset removal.

3200_nRESET_32K_XTAL.gifFigure 4-6 First-Time Power-Up and Reset Removal Timing Diagram (32K XTAL)

Table 4-2 describes the timing requirements for the 32K XTAL first-time power-up and reset removal.

Table 4-2 First-Time Power-Up and Reset Removal Timing Requirements (32K XTAL)

Item Name Description Min Typ Max
T1 Supply settling time Depends on application board power supply, decap, and so on 3 ms
T2 Hardware wakeup time 25 ms
T3 Time taken by ROM firmware to initialize hardware Includes 32.768 -kHz XOSC settling time 1.1 s
T4 App code load time Image size (KByte) x 0.75 ms

4.11.2.2 nRESET (External 32K)

Figure 4-7 shows the reset timing diagram for the external 32K first-time power-up and reset removal.

3200_nRESET_Ext_32K.gifFigure 4-7 First-Time Power-Up and Reset Removal Timing Diagram (External 32K)

Table 4-3 describes the timing requirements for the external 32K first-time power-up and reset removal.

Table 4-3 First-Time Power-Up and Reset Removal Timing Requirements (External 32K)

Item Name Description Min Typ Max
T1 Supply settling time Depends on application board power supply, decap, and so on 3 ms
T2 Hardware wakeup time 25 ms
T3 Time taken by ROM firmware to initialize hardware Time taken by ROM firmware 3 ms
T4 App code load time Image size (KByte) x 0.75 ms

4.11.2.3 Wakeup from Hibernate

Figure 4-8 shows the timing diagram for wakeup from the hibernate state.

3200_Software_Driven_Hibernate.gifFigure 4-8 Wakeup From Hibernate Timing Diagram

NOTE

The 32.768-kHz XTAL is kept enabled by default when the chip goes to hibernate.

Table 4-4 describes the software hibernate timing requirements.

Table 4-4 Software Hibernate Timing Requirements

Item Name Description Min Typ Max
Thib_min Minimum hibernate time The time for which the device has to be held in hibernate mode 10 ms
T2 Hardware wakeup time Time taken by the hardware to initialize 25 ms
T3 Firmware initialization time Time taken by the ROM firmware to initialize the hardware 3 ms
T4 Code download time Time taken to download the code from the serial flash to on-chip RAM Image size (KByte) x 0.75 ms

4.11.3 Clock Specifications

The CC3200 device requires two separate clocks for its operation:

  • A slow clock running at 32.768 kHz is used for the RTC.
  • A fast clock running at 40 MHz is used by the device for the internal processor and the WLAN subsystem.

The device features internal oscillators that enable the use of cheaper crystals rather than dedicated TCXOs for these clocks. The RTC can also be fed externally to provide reuse of an existing clock on the system and reduce overall cost.

4.11.3.1 Slow Clock Using Internal Oscillator

The RTC crystal connected on the device supplies the free-running slow clock. The accuracy of the slow clock frequency must be 32.768 kHz ±150 ppm. In this mode of operation, the crystal is tied between RTC_XTAL_P (pin 51) and RTC_XTAL_N (pin 52) with a suitable load capacitance.

Figure 4-9 shows the crystal connections for the slow clock.

SWAS031_028.gifFigure 4-9 RTC Crystal Connections

4.11.3.2 Slow Clock Using an External Clock

When an RTC clock oscillator is present in the system, the CC3200 device can accept this clock directly as an input. The clock is fed on the RTC_XTAL_P line and the RTC_XTAL_N line is held to VIO. The clock must be a CMOS-level clock compatible with VIO fed to the device.

Figure 4-10 shows the external RTC clock input connection.

SWAS031_029.gifFigure 4-10 External RTC Clock Input

4.11.3.3 Fast Clock (Fref) Using an External Crystal

The CC3200 device also incorporates an internal crystal oscillator to support a crystal-based fast clock. The XTAL is fed directly between WLAN_XTAL_P (pin 23) and WLAN_XTAL_N (pin 22) with suitable loading capacitors.

Figure 4-11 shows the crystal connections for the fast clock.

SWAS031_030.gifFigure 4-11 Fast Clock Crystal Connections

4.11.3.4 Fast Clock (Fref) Using an External Oscillator

The CC3200 device can accept an external TCXO/XO for the 40-MHz clock. In this mode of operation, the clock is connected to WLAN_XTAL_P (pin 23). WLAN_XTAL_N (pin 22) is connected to GND. The external TCXO/XO can be enabled by TCXO_EN (pin 21) from the device to optimize the power consumption of the system.

If the TCXO does not have an enable input, an external LDO with an enable function can be used. Using the LDO improves noise on the TCXO power supply.

Figure 4-12 shows the connection.

SWAS031-087.gifFigure 4-12 External TCXO Input

Table 4-5 lists the external Fref clock requirements.

Table 4-5 External Fref Clock Requirements (–40°C to +85°C)

Characteristics Condition Sym Min Typ Max Unit
Frequency 40.00 MHz
Frequency accuracy (Initial + temp + aging) ±25 ppm
Frequency input duty cycle 45 50 55 %
Clock voltage limits Sine or clipped sine wave, AC coupled Vpp 0.7 1.2 Vpp
Phase noise @ 40 MHz @ 1 kHz –125 dBc/Hz
@ 10 kHz –138.5 dBc/Hz
@ 100 kHz –143 dBc/Hz
Input impedance Resistance 12
Capacitance 7 pF

4.11.3.5 Input Clocks/Oscillators

Table 4-6 lists the RTC crystal requirements.

Table 4-6 RTC Crystal Requirements

CHARACTERISTICS CONDITION SYM MIN TYP MAX UNIT
Frequency 32.768 kHz
Frequency accuracy Initial + temp + aging ±150 ppm
Crystal ESR 32.768 kHz, C1 = C2 = 10 pF 70

Table 4-7 lists the external RTC digital clock requirements.

Table 4-7 External RTC Digital Clock Requirements

CHARACTERISTICS CONDITION SYM MIN TYP MAX UNIT
Frequency 32768 Hz
Frequency accuracy ±150 ppm
(Initial + temp + aging)
Input transition time tr/tf (10% to 90%) tr/tf 100 ns
Frequency input duty cycle 20 50 80 %
Slow clock input voltage limits Square wave, DC coupled Vih 0.65 × VIO VIO V
Vil 0 0.35 × VIO V peak
Input impedance 1
5 pF

Table 4-8 lists the WLAN fast-clock crystal requirements.

Table 4-8 WLAN Fast-Clock Crystal Requirements

CHARACTERISTICS CONDITION SYM MIN TYP MAX UNIT
Frequency 40 MHz
Frequency accuracy Initial + temp + aging ±25 ppm
Crystal ESR 40 MHz, C1 = C2 = 6.2 pF 40 50 60 Ohm

4.11.3.6 WLAN Filter Requirements

The device requires an external bandpass filter to meet the various emission standards, including FCC. Table 4-9 presents the attenuation requirements for the bandpass filter. TI recommends using the same filter used in the reference design to ease the process of certification.

Table 4-9 WLAN Filter Requirements

Parameter Frequency (MHz) Requirements
Min Typ Max Units
Return loss 2412 to 2484 10 dB
Insertion loss(1) 2412 to 2484 1 1.5 dB
Attenuation 800 to 830 30 45 dB
1600 to 1670 20 25
3200 to 3300 30 48
4000 to 4150 45 50
4800 to 5000 20 25
5600 to 5800 20 25
6400 to 6600 20 35
7200 to 7500 35 45
7500 to 10000 20 25
Reference Impendence 2412 to 2484 50 Ω
Filter type Bandpass
(1) Insertion loss directly impacts output power and sensitivity. At customer discretion, insertion loss can be relaxed to meet attenuation requirements.

4.11.4 Peripherals

This section describes the peripherals that are supported by the CC3200 device:

  • SPI
  • McASP
  • GPIO
  • I2C
  • IEEE 1149.1 JTAG
  • ADC
  • Camera parallel port
  • UART

4.11.4.1 SPI

4.11.4.1.1 SPI Master

The CC3200 microcontroller includes one SPI module, which can be configured as a master or slave device. The SPI includes a serial clock with programmable frequency, polarity, and phase, a programmable timing control between chip select and external clock generation, and a programmable delay before the first SPI word is transmitted. Slave mode does not include a dead cycle between two successive words.

Figure 4-13 shows the timing diagram for the SPI master.

SWAS032_017.gifFigure 4-13 SPI Master Timing Diagram

Table 4-10 lists the timing parameters for the SPI master.

Table 4-10 SPI Master Timing Parameters

Parameter Number Parameter(1) Parameter Name Min Max Unit
I1 F Clock frequency 20 MHz
I2 Tclk Clock period 50 ns
I5 D Duty cycle 45 55 %
I6 tIS RX data setup time 1 ns
I7 tIH RX data hold time 2 ns
I8 tOD TX data output delay 8.5 ns
I9 tOH TX data hold time 8 ns
(1) Timing parameter assumes a maximum load of 20 pF.

4.11.4.1.2 SPI Slave

Figure 4-14 shows the timing diagram for the SPI slave.

SWAS032_017.gifFigure 4-14 SPI Slave Timing Diagram

Table 4-11 lists the timing parameters for the SPI slave.

Table 4-11 SPI Slave Timing Parameters

Parameter Number Parameter(1) Parameter Name Min Max Unit
I1 F Clock frequency @ VBAT = 3.3 V 20 MHz
Clock frequency @ VBAT ≤ 2.1 V 12
I2 Tclk Clock period 50 ns
I5 D Duty cycle 45 55 %
I6 tIS RX data setup time 4 ns
I7 tIH RX data hold time 4 ns
I8 tOD TX data output delay 20
I9 tOH TX data hold time 24 ns
(1) Timing parameter assumes a maximum load of 20 pF at 3.3 V.

4.11.4.2 McASP

The McASP interface functions as a general-purpose audio serial port optimized for multichannel audio applications and supports transfer of two stereo channels over two data pins. The McASP consists of transmit and receive sections that operate synchronously and have programmable clock and frame-sync polarity. A fractional divider is available for bit-clock generation.

4.11.4.2.1 I2S Transmit Mode

Figure 4-15 shows the timing diagram for the I2S transmit mode.

SWAS032_015.gifFigure 4-15 I2S Transmit Mode Timing Diagram

Table 4-12 lists the timing parameters for the I2S transmit mode.

Table 4-12 I2S Transmit Mode Timing Parameters

Parameter Number Parameter(1) Parameter Name Min Max Unit
I1 fclk Clock frequency 9.216 MHz
I2 tLP Clock low period 1/2 fclk ns
I3 tHT Clock high period 1/2 fclk ns
I4 tOH TX data hold time 22 ns
(1) Timing parameter assumes a maximum load of 20 pF.

4.11.4.2.2 I2S Receive Mode

Figure 4-16 shows the timing diagram for the I2S receive mode.

SWAS032_016.gifFigure 4-16 I2S Receive Mode Timing Diagram

Table 4-13 lists the timing parameters for the I2S receive mode.

Table 4-13 I2S Receive Mode Timing Parameters

Parameter Number Parameter(1) Parameter Name Min Max Unit
I1 fclk Clock frequency 9.216 MHz
I2 tLP Clock low period 1/2 fclk ns
I3 tHT Clock high period 1/2 fclk ns
I4 tOH RX data hold time 0 ns
I5 tOS RX data setup time 15 ns
(1) Timing parameter assumes a maximum load of 20 pF.

4.11.4.3 GPIO

All digital pins of the device can be used as general-purpose input/output (GPIO) pins.The GPIO module consists of four GPIO blocks, each of which provides eight GPIOs. The GPIO module supports 24 programmable GPIO pins, depending on the peripheral used. Each GPIO has configurable pullup and pulldown strength (weak 10 µA), configurable drive strength (2, 4, and 6 mA), and open-drain enable.

Figure 4-17 shows the GPIO timing diagram.

SWAS031-067.gifFigure 4-17 GPIO Timing

4.11.4.3.1 GPIO Output Transition Time Parameters (Vsupply = 3.3 V)

Table 4-14 lists the GPIO output transition times for Vsupply = 3.3 V.

Table 4-14 GPIO Output Transition Times (Vsupply = 3.3 V)(1)(2)

Drive Strength (mA) Drive Strength Control Bits Tr (ns) Tf (ns)
Min Nom Max Min Nom Max
2 2MA_EN=1 8.0 9.3 10.7 8.2 9.5 11.0
4MA_EN=0
8MA_EN=0
4 2MA_EN=0 6.6 7.1 7.6 4.7 5.2 5.8
4MA_EN=1
8MA_EN=0
8 2MA_EN=0 3.2 3.5 3.7 2.3 2.6 2.9
4MA_EN=0
8MA_EN=1
14 2MA_EN=1 1.7 1.9 2.0 1.3 1.5 1.6
4MA_EN=1
8MA_EN=1
(1) Vsupply = 3.3 V, T = 25°C, total pin load = 30 pF
(2) The transition data applies to the pins other than the multiplexed analog-digital pins 29, 30, 45, 50, 52, and 53.

4.11.4.3.2 GPIO Output Transition Time Parameters (Vsupply = 1.8 V)

Table 4-15 lists the GPIO output transition times for Vsupply = 1.8 V.

Table 4-15 GPIO Output Transition Times (Vsupply = 1.8 V)(1)(2)

Drive Strength (mA) Drive Strength Control Bits Tr (ns) Tf (ns)
Min Nom Max Min Nom Max
2 2MA_EN=1 11.7 13.9 16.3 11.5 13.9 16.7
4MA_EN=0
8MA_EN=0
4 2MA_EN=0 13.7 15.6 18.0 9.9 11.6 13.6
4MA_EN=1
8MA_EN=0
8 2MA_EN=0 5.5 6.4 7.4 3.8 4.7 5.8
4MA_EN=0
8MA_EN=1
14 2MA_EN=1 2.9 3.4 4.0 2.2 2.7 3.3
4MA_EN=1
8MA_EN=1
(1) Vsupply = 1.8 V, T = 25°C, total pin load = 30 pF
(2) The transition data applies to the pins other than the multiplexed analog-digital pins 29, 30, 45, 50, 52, and 53.

4.11.4.3.3 GPIO Input Transition Time Parameters

Table 4-16 lists the input transition time parameters.

Table 4-16 GPIO Input Transition Time Parameters

Parameter Condition Symbol Min Max Unit
Input transition time (tr,tf), 10% to 90% tr 1 3 ns
tf 1 3

4.11.4.4 I2C

The CC3200 microcontroller includes one I2C module operating with standard (100 Kbps) or fast (400 Kbps) transmission speeds.

Figure 4-18 shows the I2C timing diagram.

SWAS031-068.gifFigure 4-18 I2C Timing

Table 4-17 lists the I2C timing parameters.

Table 4-17 I2C Timing Parameters(3)

Parameter Number Parameter Parameter Name Min Max Unit
I2 tLP Clock low period See (1). - System clock
I3 tSRT SCL/SDA rise time See (2). ns
I4 tDH Data hold time NA
I5 tSFT SCL/SDA fall time 3 ns
I6 tHT Clock high time See (1). System clock
I7 tDS Data setup time tLP/2 System clock
I8 tSCSR Start condition setup time 36 System clock
I9 tSCS Stop condition setup time 24 System clock
(1) This value depends on the value programmed in the clock period register of I2C. Maximum output frequency is the result of the minimal value programmed in this register.
(2) Because I2C is an open-drain interface, the controller can drive logic 0 only. Logic is the result of external pullup. Rise time depends on the external signal capacitance and external pullup register value.
(3) All timing is with 6-mA drive and 20-pF load.

4.11.4.5 IEEE 1149.1 JTAG

The Joint Test Action Group (JTAG) port is an IEEE standard that defines a test access port (TAP) and boundary scan architecture for digital integrated circuits and provides a standardized serial interface to control the associated test logic. For detailed information on the operation of the JTAG port and TAP controller, see the IEEE Standard 1149.1,Test Access Port and Boundary- Scan Architecture.

Figure 4-19 shows the JTAG timing diagram.

SWAS031-069.gifFigure 4-19 JTAG Timing

Table 4-18 lists the JTAG timing parameters.

Table 4-18 JTAG Timing Parameters

Parameter Number Parameter Parameter Name Min Max Unit
J1 fTCK Clock frequency 15 MHz
J2 tTCK Clock period 1/fTCK ns
J3 tCL Clock low period tTCK/2 ns
J4 tCH Clock high period tTCK/2 ns
J7 tTMS_SU TMS setup time 1
J8 tTMS_HO TMS hold time 16
J9 tTDI_SU TDI setup time 1
J10 tTDI_HO TDI hold time 16
J11 tTDO_HO TDO hold time 15

4.11.4.6 ADC

Table 4-19 lists the ADC electrical specifications.

Table 4-19 ADC Electrical Specifications

Parameter Description Condition and Assumptions Min Typ Max Unit
Nbits Number of bits 12 Bits
INL Integral nonlinearity Worst-case deviation from histogram method over full scale (not including first and last three LSB levels) –2.5 2.5 LSB
DNL Differential nonlinearity Worst-case deviation of any step from ideal –1 4 LSB
Input range 0 1.4 V
Driving source impedance 100 Ω
FCLK Clock rate Successive approximation input clock rate 10 MHz
Input capacitance 3.2 pF
Number of channels 4
Fsample Sampling rate of each ADC 62.5 KSPS
F_input_max Maximum input signal frequency 31 kHz
SINAD Signal-to-noise and distortion Input frequency dc to 300 Hz and 1.4 Vpp sine wave input 55 60 dB
I_active Active supply current Average for analog-to-digital during conversion without reference current 1.5 mA
I_PD Power-down supply current for core supply Total for analog-to-digital when not active (this must be the SoC level test) 1 µA
Absolute offset error FCLK = 10 MHz ±2 mV
Gain error ±2 %

Figure 4-20 shows the ADC clock timing diagram.

ADC_Timing_swas032.gifFigure 4-20 ADC Clock Timing

4.11.4.7 Camera Parallel Port

The fast camera parallel port interfaces with a variety of external image sensors, stores the image data in a FIFO, and generates DMA requests. The camera parallel port supports 8 bits.

Figure 4-21 shows the timing diagram for the camera parallel port.

SWAS032-004.gifFigure 4-21 Camera Parallel Port Timing Diagram

Table 4-20 lists the timing parameters for the camera parallel port.

Table 4-20 Camera Parallel Port Timing Parameters

Parameter Number Parameter Parameter Name Min Max Unit
pCLK Clock frequency 2 MHz
I2 Tclk Clock period 1/pCLK ns
I3 tLP Clock low period Tclk/2 ns
I4 tHT Clock high period Tclk/2 ns
I7 D Duty cycle 45 to 55 %
I8 tIS RX data setup time 2 ns
I9 tIH RX data hold time 2 ns

4.11.4.8 UART

The CC3200 device includes two UARTs with the following features:

  • Programmable baud-rate generator allowing speeds up to 3 Mbps
  • Separate 16 x 8 TX and RX FIFOs to reduce CPU interrupt service loading
  • Programmable FIFO length, including 1-byte deep operation providing conventional double-buffered interface
  • FIFO trigger levels of 1/8, 1/4, 1/2, 3/4, and 7/8
  • Standard asynchronous communication bits for start, stop, and parity
  • Line-break generation and detection
  • Fully programmable serial interface characteristics
    • 5, 6, 7, or 8 data bits
    • Even, odd, stick, or no-parity bit generation and detection
    • 1 or 2 stop-bit generation
  • RTS and CTS hardware flow support
  • Standard FIFO-level and End-of-Transmission interrupts
  • Efficient transfers using μDMA
    • Separate channels for transmit and receive
    • Receive single request asserted when data is in the FIFO; burst request asserted at programmed FIFO level
    • Transmit single request asserted when there is space in the FIFO; burst request asserted at programmed FIFO level
  • System clock is used to generate the baud clock.