SWRS243B February 2020 – May 2021 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | °C/W(1) (2) | AIR FLOW (m/s)(3) |
---|---|---|---|---|
T1 | RΘJC | Junction-to-case | 11.4 | N/A |
T2 | RΘJB | Junction-to-board | 8.0 | N/A |
T3 | RΘJA | Junction-to-free air | 19.1 | 0 |
T4 | Junction-to-moving air | 14.7 | 1 | |
T5 | 13.4 | 2 | ||
T6 | 12.5 | 3 | ||
T7 | ΨJT | Junction-to-free air | 5.4 | 0 |
T8 | Junction-to-package top | 5.8 | 1 | |
T9 | 6.1 | 2 | ||
T10 | 6.5 | 3 | ||
T11 | ΨJB | Junction-to-free air | 6.8 | 0 |
T12 | Junction-to-board | 6.6 | 1 | |
T13 | 6.6 | 2 | ||
T14 | 6.5 | 3 |