SWRS332 April   2024 CC3350 , CC3351

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4System Diagram
  6. 5Pin Configuration and Functions
    1. 5.1 Pin Diagram
    2. 5.2 Pin Attributes
  7. 6Applications, Implementation, and Layout
  8. 7Device and Documentation Support
    1. 7.1 Third-Party Products Disclaimer
    2. 7.2 Device Nomenclature Boilerplate
    3. 7.3 Tools and Software
    4. 7.4 Documentation Support
    5. 7.5 Support Resources
    6. 7.6 Trademarks
    7. 7.7 Electrostatic Discharge Caution
    8. 7.8 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Applications, Implementation, and Layout

Note:

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes, as well as validating and testing their design implementation to confirm system functionality.

Figure 6-1 shows the reference schematic for the CC335x using an optimized bill of materials.

GUID-20240412-SS0I-0KL0-XHGR-89F1KZKNLC3B-low.svgFigure 6-1 CC335x Reference Schematic
  1. The slow clock can be generated internally. An external slow clock can be optionally used to save power.

  2. For more information on antenna selection and matching, see the CC33xx Hardware Integration.