SCHS051H November 1998 – February 2020 CD4066B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This device uses CMOS technology and has balanced output drive. Avoid bus contention because it can drive currents in excess of maximum limits. The high drive also creates fast edges into light loads, so consider routing and load conditions to prevent ringing.