SCHS054E November   1998  – January 2019 CD4069UB

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      CD4069UB Functional Diagram
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
    5. 6.5 Electrical Characteristics – Dynamic
    6. 6.6 Electrical Characteristics – Static
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
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
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Community Resource
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • J|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The CD4069UB device consist of six CMOS inverter circuits. These devices are intended for all general-purpose inverter applications where the medium-power TTL-drive and logic-level-conversion capabilities of circuits such as the CD4009 and CD4049 hex inverter and buffers are not required.

Device Information(1)

PART NUMBER PACKAGE (PINS) BODY SIZE (NOM)
CD4069UBE PDIP (14) 19.30 mm × 6.35 mm
CD4069UBF CDIP (14) 19.56 mm × 6.67 mm
CD4069UBM SOIC (14) 8.65 mm × 3.91 mm
CD4069UBNSR SO (14) 10.30 mm × 5.30 mm
CD4069UBPW TSSOP (14) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.