SCHS169D November 1998 – March 2022 CD54HC251 , CD54HCT251 , CD74HC251 , CD74HCT251
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage range | HC Types | 2 | 6 | V | |
HCT Types | 4.5 | 5.5 | V | |||
VI, VO | DC input or output voltage | 0 | VCC | V | ||
tt | Input rise and fall time | 2 V | 1000 | ns | ||
4.5 V | 500 | |||||
6 V | 400 | |||||
TA | Temperature range | – 55 | 125 | ℃ |