SCLS579B April 2004 – April 2020 CD74HC125-Q1
PRODUCTION DATA.
This device contains four independent buffers with 3-state outputs. Each gate performs the Boolean function Y = A in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CD74HC125QM96G4Q1 | SOIC (14) | 8.70 mm × 3.90 mm |
CD74HC125QPWRQ1 | TSSOP (14) | 5.00 mm × 4.40 mm |