SCHS181E November   1997  – February 2022 CD54HC367 , CD54HC368 , CD54HCT367 , CD74HC367 , CD74HC368 , CD74HCT367 , CD74HCT368

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • N|16
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The ’HC367, ’HCT367, ’HC368, and CD74HCT368 silicon gate CMOS three-state buffers are general purpose high-speed non-inverting and inverting buffers. The ’HC367 and ’HCT367 are non-inverting buffers, whereas the ’HC368 and CD74HCT368 are inverting buffers. They have high drive current outputs which enable high speed operation even when driving large bus capacitances. These circuits possess the low power dissipation of CMOS circuitry, yet have speeds comparable to low power Schottky TTL circuits. Both circuits are capable of driving up to 15 low power Schottky inputs.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
CD74HC367M SOIC (16) 9.90 mm × 3.90 mm
CD74HC368M SOIC (16) 9.90 mm × 3.90 mm
CD74HCT367M SOIC (16) 9.90 mm × 3.90 mm
CD74HCT368M SOIC (16) 9.90 mm × 3.90 mm
CD74HC367E PDIP (16) 19.31 mm × 6.35 mm
CD74HC368E PDIP (16) 19.31 mm × 6.35 mm
CD74HCT367E PDIP (16) 19.31 mm × 6.35 mm
CD74HCT368E PDIP (16) 19.31 mm × 6.35 mm
CD54HC367F3A CDIP (16) 24.38 mm × 6.92 mm
CD54HC368F3A CDIP (16) 24.38 mm × 6.92 mm
CD54HCT367F3A CDIP (16) 24.38 mm × 6.92 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20220211-SS0I-LXCD-HFMS-QGXTMGBG2VMH-low.gifFunctional Block Diagram