SCHS197F August   1997  – February 2022 CD54HC4002 , CD74HC4002

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • PW|14
  • N|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The ’HC4002 logic gate utilizes silicon gate CMOS technology to achieve operating speeds similar to LSTTL gates with the low power consumption of standard CMOS integrated circuits. All devices have the ability to drive 10 LSTTL loads. The ’HC4002 logic family is functional as well as pin compatible with the standard LS logic family.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
CD74HC4002M SOIC (14) 8.65 mm × 3.9 mm
CD54HC4002F3A CDIP (14) 19.55 mm × 6.71 mm
CD74HC4002E PDIP (14) 19.31 mm × 6.35 mm
CD74HC4002PW TSSOP (14) 5.0 mm × 4.4 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-B127EBCB-271E-4DC4-A097-235A977819F1-low.gifFunctional Block Diagram