SCHS138D November 1998 – March 2022 CD74HC93 , CD74HCT93
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | HC types | 2 | 6 | V | |
HCT types | 4.5 | 5.5 | ||||
VI | Input voltage | 0 | VCC | V | ||
VO | Output voltage | 0 | VCC | V | ||
tt | Input transition rise/fall time | 2 V | 1000 | ns | ||
4.5 V | 500 | |||||
6 V | 400 | |||||
TA | Operating free-air temperature | – 55 | 125 | °C |