SCLS569C January 2004 – April 2024 CD74HCT4051-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC – VEE(2) | DC Supply voltage | -0.5 | 10.5 | V | |
VCC | –0.5 | 7 | V | ||
VEE | 0.5 | -7 | V | ||
IIK | DC input diode current | VI < – 0.5V or VI > VCC + 0.5V | –20 | 20 | mA |
IOK | DC switch diode current | VI < VEE – 0.5V or VI > VCC + 0.5V | –20 | 20 | mA |
DC switch current | VI < VEE – 0.5V or VI > VCC + 0.5V | -25 | 25 | mA | |
ICC | DC VCC or ground current | –50 | 50 | mA | |
IEE | DC VEE current | –20 | mA | ||
RθJA | Package thermal impedance(3) | 91.6 | °C/W | ||
TJMAX | Maximum junction temperature |
150 | °C | ||
TLMAX | Maximum lead temperature |
Soldering 10 s | 300 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |