SGLS390G July 2009 – November 2015 CDCM7005-SP
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC, AVCC, VCC_CP |
Supply voltage (2) | –0.5 | 4.6 | V |
VI | Input voltage (3) | –0.5 V | VCC + 0.5 V | V |
VO | Output voltage (3) | –0.5 | VCC + 0.5 V | V |
IOUT | Output current for LVPECL/LVCMOS outputs (0 < VO < VCC) |
±50 | mA | |
IIN | Input current (VI < 0, VI > VCC) | ±20 | mA | |
TJ | Maximum junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC, AVCC | Supply voltage | 3 | 3.3 | 3.6 | V |
VCC_CP | 2.3 | VCC | |||
VIL | Low-level input voltage LVCMOS, see (2) | 0.3 VCC | V | ||
VIH | High-level input voltage LVCMOS, see (2) | 0.7 VCC | V | ||
IOH | High-level output current LVCMOS (includes all status pins) | –8 | mA | ||
IOL | Low-level output current LVCMOS (includes all status pins) | 8 | mA | ||
VI | Input voltage range LVCMOS | 0 | 3.6 | V | |
VINPP | Input amplitude LVPECL (VVCXO_IN – V VCXO_IN )(1) | 0.5 | 1.3 | V | |
VIC | Common-mode input voltage LVPECL | 1 | VCC–0.3 | V | |
TC | Operating case temperature | –55 | 125 | °C |
THERMAL METRIC(1) | CDCM7005-SP(2) | UNIT | |
---|---|---|---|
HFG (CFP) | |||
52 PINS | |||
RθJA | Junction-to-free-air thermal resistance(3) | 21.813 | °C/W |
RθJC | Junction-to-case thermal resistance(4) | 0.849 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
OVERALL | ||||||
ICC_LVPECL | Supply current (ICC over frequency see Figure 2 through Figure 5) | ƒVCXO = 200 MHz, ƒREF_IN = 25 MHz, PFD = 195.3125 kHz, ICP = 2 mA, all outputs are LVPECL and Div-by-8 (load, see Figure 14) |
210 | 260 | mA | |
ICC_LVCMOS | ƒVCXO = 200 MHz, ƒREF_IN = 25 MHz, PFD = 195.3125 kHz, ICP = 2 mA, All outputs are LVCMOS and Div-by-8 (load, 10 pF) |
120 | 160 | mA | ||
ICCPD | Power-down current | ƒIN = 0 MHz, VCC = 3.6 V, AVCC = 3.6 V, VCC_CP = 3.6 V, VI = 0 V or VCC |
100 | 300 | µA | |
IOZ | High-impedance state output current for Yx outputs | VO = 0 V or VCC – 0.8 V | ±40 | µA | ||
VO = 0 V or VCC | ±100 | µA | ||||
VI_REF_CP | Voltage on I_REF_CP (external current path for accurate charge pump current) | 12 kΩ to GND at pin 49 | 1.114 | 1.21 | 1.326 | V |
VBB | Output reference voltage | VCC = 3 V – 3.6 V; IBB = –0.2 mA | VCC–1.446 | VCC–1.3 | VCC–1.09 | V |
CO | Output capacitance for Yx | VCC = 3.3 V, VO = 0 V or VCC | 3 | pF | ||
CI | Input capacitance at PRI_REF and SEC_REF | VI = 0 V or VCC, VI = 0 V or VCC | 3.6 | pF | ||
Input capacitance at CTRL_LE, CTRL_CLOCK, CTRL_DATA | VI = 0 V or VCC | 3 | ||||
LVCMOS | ||||||
ƒclk | Output frequency (see (2), (3), Figure 7, and Figure 8) | Load = 5 pF to GND, 1 kΩ to VCC, 1 kΩ to GND | 240 | MHz | ||
VIK | LVCMOS input clamp voltage | VCC = 3 V, II = –18 mA | –1.2 | V | ||
II | LVCMOS input current for CTRL_LE, CTRL_CLK, CTRL_DATA | VI = 0 V or VCC, VCC = 3.6 V | ±5 | µA | ||
IIH | LVCMOS input current for PD, RESET, HOLD, REF_SEL, PRI_REF, SEC_REF, (see (4)) | VI = VCC, VCC = 3.6 V | 5 | µA | ||
IIL | LVCMOS input current for PD, RESET, HOLD, REF_SEL, PRI_REF, SEC_REF (see (4)) | VI = 0 V, VCC = 3.6 V | –15 | –35 | µA | |
VOH | High-level output voltage for LVCMOS outputs | VCC = min to max, IOH = –100 μA |
VCC–0.1 | V | ||
VCC = 3 V, IOH = –6 mA | 2.4 | |||||
VCC = 3 V, IOH = –12 mA | 2 | |||||
VOL | Low-level output voltage for LVCMOS outputs | VCC = min to max, IOL = 100 μA |
0.1 | V | ||
VCC = 3 V, IOL = 6 mA | 0.5 | |||||
VCC = 3 V, IOL = 12 mA | 0.8 | |||||
IOH | High-level output current | VCC = 3.3 V, VO = 1.65 V | –50 | –30 | –20 | mA |
IOL | Low-level output current | VCC = 3.3 V, VO = 1.65 V | 20 | 30 | 50 | mA |
tpho | Phase offset (REF_IN to Y output)(6) | VREF_IN = VCC/2, Y = VCC/2, see Figure 12, Load = 10 pF |
2.7 | ns | ||
tsk(p) | LVCMOS pulse skew, see Figure 11 | Crosspoint to VCC/2 load, see Figure 13 | 160 | ps | ||
tpd(LH) | Propagation delay from VCXO_IN to Yx, see Figure 11 | Crosspoint to VCC/2, Load = 10 pF, see Figure 13 (PLL bypass mode) |
2.8 | ns | ||
tpd(HL) | ||||||
tsk(o) | LVCMOS single-ended output skew, see (7) and Figure 11 | All outputs have the same divider ratio | 80 | ps | ||
Outputs have different divider ratios | 80 | |||||
Duty cycle | LVCMOS | VCC/2 to VCC/2 | 49% | 51% | ||
tslew-rate | Output rise/fall slew rate | 20% to 80% of swing (load see Figure 13) |
3.5 | V/ns | ||
LVPECL | ||||||
ƒclk | Output frequency, see (3) and Figure 6 | Load, see Figure 14 | 0 | 2000 | MHz | |
II | LVPECL input current | VI = 0 V or VCC | ±20 | µA | ||
VOH | LVPECL high-level output voltage | Load, See Figure 14 | VCC–1.18 | VCC–0.81 | V | |
VOL | LVPECL low-level output voltage | Load, See Figure 14 | VCC–2 | VCC–1.55 | V | |
|VOD| | Differential output voltage | See Figure 10 and load, see Figure 14 | 500 | mV | ||
tpho | Phase offset (REF_IN to Y output)(7) | VREF_IN = VCC/2 to cross point of Y, see Figure 12 | 250 | ps | ||
tpd(LH) | Propagation delay time, VCXO_IN to Yx, see Figure 11 | Cross point-to-cross point, load see Figure 14 |
615 | ps | ||
tpd(HL) | ||||||
tsk(p) | LVPECL pulse skew, see Figure 11 | Cross point-to-cross point, load see Figure 14 |
15 | ps | ||
tsk(o) | LVPECL output skew(7) | Load see Figure 14, all outputs have the same divider ratio | 20 | ps | ||
Load see Figure 14, outputs have different divider ratios |
50 | |||||
tr / tf | Rise and fall time | 20% to 80% of VOUTPP, see Figure 10 | 170 | ps | ||
CI | Input capacitance at VCXO_IN, VCXO_IN | 2.5 | pF | |||
LVCMOS-TO-LVPECL | ||||||
tsk(P_C) | Output skew between LVCMOS and LVPECL outputs, see (8) and Figure 11 | Cross point to VCC/2; load, see Figure 13 and Figure 14 |
2 | 3.2 | ns | |
PLL ANALOG LOCK | ||||||
IOH | High-level output current | VCC = 3.6 V, VO = 1.8 V | –150 | –110 | –80 | µA |
IOL | Low-level output current | VCC = 3.6 V, VO = 1.8 V | 80 | 110 | 150 | µA |
IOZH LOCK | High-impedance state output current for PLL LOCK output(5) | VO = 3.6 V (PD is set low) | 45 | 65 | µA | |
IOZL LOCK | High-impedance state output current for PLL LOCK output(5) | VO = 0 V (PD is set low) | ±5 | µA | ||
VIT+ | Positive input threshold voltage | VCC = min to max | VCC×0.55 | V | ||
VIT– | Negative input threshold voltage | VCC = min to max | VCC×0.35 | V | ||
PHASE DETECTOR | ||||||
ƒCPmax | Maximum charge pump frequency | Default PFD pulse width delay | 100 | MHz | ||
CHARGE PUMP | ||||||
ICP | Charge pump sink/source current range (9) | VCP = 0.5 VCC_CP | ±0.2 | ±3.9 | mA | |
ICP3St | Charge pump 3-state current | Temperature = 25°C, 0.5 V < VCP < VCC_CP – 0.5 V | –10 | 10 | nA | |
Temperature = –55°C to 125°C, 0.5 V < VCP < VCC_CP – 0.5 V | –50 | 50 | ||||
ICPA | ICP absolute accuracy | VCP = 0.5 VCC_CP, internal reference resistor, SPI default settings | –20% | 10% | 20% | |
VCP = 0.5 VCC_CP, external reference resistor 12 kΩ (1%) at I_REF_CP, SPI default settings | 5% | |||||
ICPM | Sink/source current matching | 0.5 V < VCP < VCC_CP – 0.5 V, SPI default settings | –7% | 2.5% | 7% | |
IVCPM | ICP vs VCP matching | 0.5 V < VCP < VCC_CP – 0.5 V | –10% | 5% | 10% |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
PRI_REF/SEC_REF_IN REQUIREMENTS | |||||
ƒREF_IN | LVCMOS primary or secondary reference clock frequency(1) (4) | 0 | 200 | MHz | |
tr/ tf | Rise and fall time of PRI_REF or SEC_REF signals from 20% to 80% of VCC | 4 | ns | ||
dutyREF | Duty cycle of PRI_REF or SEC_REF at VCC/2 | 40% | 60% | ||
VCXO_IN, VCXO_IN REQUIREMENTS | |||||
ƒVCXO_IN | VCXO clock frequency(2) | 0 | 2000 | MHz | |
tr/ tf | Rise and fall time 20% to 80% of VINPP at 80 MHz to 800 MHz(3) | 3 | ns | ||
dutyVCXO | Duty cycle of VCXO clock | 40% | 60% | ||
SPI/CONTROL REQUIREMENTS (see Figure 24) | |||||
ƒCTRL_CLK | CTRL_CLK frequency | 20 | MHz | ||
tsu1 | CTRL_DATA to CTRL_CLK setup time | 10 | ns | ||
th2 | CTRL_DATA to CTRL_CLK hold time | 10 | ns | ||
t3 | CTRL_CLK high duration | 25 | ns | ||
t4 | CTRL_CLK low duration | 25 | ns | ||
tsu5 | CTRL_LE to CTRL_CLK setup time | 10 | ns | ||
tsu6 | CTRL_CLK to CTRL_LE setup time | 10 | ns | ||
t7 | CTRL_LE pulse width | 20 | ns | ||
tr/ tf | Rise and fall time of CTRL_DATA CTRL_CLK, CTRL_LE from 20% to 80% of VCC | 4 | ns | ||
PD, RESET, HOLD , REF_SEL REQUIREMENTS | |||||
tr / tf | Rise and fall time of the PD, RESET, HOLD, REF_SEL signal from 20% to 80% of VCC | 4 | ns |