SLASFB3 November   2023 DAC530A2W , DAC532A3W

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: Voltage Output
    6. 5.6  Electrical Characteristics: Current Output
    7. 5.7  Electrical Characteristics: Comparator Mode
    8. 5.8  Electrical Characteristics: General
    9. 5.9  Timing Requirements: I2C Standard Mode
    10. 5.10 Timing Requirements: I2C Fast Mode
    11. 5.11 Timing Requirements: I2C Fast-Mode Plus
    12. 5.12 Timing Requirements: SPI Write Operation
    13. 5.13 Timing Requirements: SPI Read and Daisy Chain Operation (FSDO = 0)
    14. 5.14 Timing Requirements: SPI Read and Daisy Chain Operation (FSDO = 1)
    15. 5.15 Timing Requirements: GPIO
    16. 5.16 Timing Diagrams
    17. 5.17 Typical Characteristics: Voltage Output
    18. 5.18 Typical Characteristics: Current Output
    19. 5.19 Typical Characteristics: Comparator
    20. 5.20 Typical Characteristics: General
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Smart Digital-to-Analog Converter (DAC) Architecture
      2. 6.3.2 Digital Input/Output
      3. 6.3.3 Nonvolatile Memory (NVM)
    4. 6.4 Device Functional Modes
      1. 6.4.1 Voltage-Output Mode
        1. 6.4.1.1 Voltage Reference and DAC Transfer Function
          1. 6.4.1.1.1 Internal Reference
          2. 6.4.1.1.2 Power-Supply as Reference
      2. 6.4.2 Current-Output Mode
      3. 6.4.3 Comparator Mode
        1. 6.4.3.1 Programmable Hysteresis Comparator
        2. 6.4.3.2 Programmable Window Comparator
      4. 6.4.4 Fault-Dump Mode
      5. 6.4.5 Application-Specific Modes
        1. 6.4.5.1 Voltage Margining and Scaling
          1. 6.4.5.1.1 High-Impedance Output and PROTECT Input
          2. 6.4.5.1.2 Programmable Slew-Rate Control
        2. 6.4.5.2 Function Generation
          1. 6.4.5.2.1 Triangular Waveform Generation
          2. 6.4.5.2.2 Sawtooth Waveform Generation
          3. 6.4.5.2.3 Sine Waveform Generation
      6. 6.4.6 Device Reset and Fault Management
        1. 6.4.6.1 Power-On Reset (POR)
        2. 6.4.6.2 External Reset
        3. 6.4.6.3 Register-Map Lock
        4. 6.4.6.4 NVM Cyclic Redundancy Check (CRC)
          1. 6.4.6.4.1 NVM-CRC-FAIL-USER Bit
          2. 6.4.6.4.2 NVM-CRC-FAIL-INT Bit
      7. 6.4.7 General-Purpose Input/Output (GPIO) Modes
    5. 6.5 Programming
      1. 6.5.1 SPI Programming Mode
      2. 6.5.2 I2C Programming Mode
        1. 6.5.2.1 F/S Mode Protocol
        2. 6.5.2.2 I2C Update Sequence
          1. 6.5.2.2.1 Address Byte
          2. 6.5.2.2.2 Command Byte
        3. 6.5.2.3 I2C Read Sequence
  8. Register Map
    1. 7.1  NOP Register (address = 00h) [reset = 0000h]
    2. 7.2  DAC-0-MARGIN-HIGH Register (address = 0Dh) [reset = 0000h]
    3. 7.3  DAC-1-MARGIN-HIGH Register (address = 13h) [reset = 0000h]
    4. 7.4  DAC-2-MARGIN-HIGH Register (address = 01h) [reset = 0000h]
    5. 7.5  DAC-0-MARGIN-LOW Register (address = 0Eh) [reset = 0000h]
    6. 7.6  DAC-1-MARGIN-LOW Register (address = 14h) [reset = 0000h]
    7. 7.7  DAC-2-MARGIN-LOW Register (address = 02h) [reset = 0000h]
    8. 7.8  DAC-0-GAIN-CONFIG Register (address = 0Fh) [reset = 0000h]
    9. 7.9  DAC-1-GAIN-CMP-CONFIG Register (address = 15h) [reset = 0000h]
    10. 7.10 DAC-2-GAIN-CONFIG Register (address = 03h) [reset = 0000h]
    11. 7.11 DAC-1-CMP-MODE-CONFIG Register (address = 17h) [reset = 0000h]
    12. 7.12 DAC-0-FUNC-CONFIG Register (address = 12h) [reset = 0000h]
    13. 7.13 DAC-1-FUNC-CONFIG Register (address = 18h) [reset = 0000h]
    14. 7.14 DAC-2-FUNC-CONFIG Register (address = 06h) [reset = 0000h]
    15. 7.15 DAC-0-DATA Register (address = 1Bh) [reset = 0000h]
    16. 7.16 DAC-1-DATA Register (address = 1Ch) [reset = 0000h]
    17. 7.17 DAC-2-DATA Register (address = 19h) [reset = 0000h]
    18. 7.18 COMMON-CONFIG Register (address = 1Fh) [reset = 0FFFh]
    19. 7.19 COMMON-TRIGGER Register (address = 20h) [reset = 0000h]
    20. 7.20 COMMON-DAC-TRIG Register (address = 21h) [reset = 0000h]
    21. 7.21 GENERAL-STATUS Register (address = 22h) [reset = 20h, DEVICE-ID, VERSION-ID]
    22. 7.22 CMP-STATUS Register (address = 23h) [reset = 000Ch]
    23. 7.23 GPIO-CONFIG Register (address = 24h) [reset = 0000h]
    24. 7.24 DEVICE-MODE-CONFIG Register (address = 25h) [reset = 0000h]
    25. 7.25 INTERFACE-CONFIG Register (address = 26h) [reset = 0000h]
    26. 7.26 SRAM-CONFIG Register (address = 2Bh) [reset = 0000h]
    27. 7.27 SRAM-DATA Register (address = 2Ch) [reset = 0000h]
    28. 7.28 BRDCAST-DATA Register (address = 50h) [reset = 0000h]
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • YBH|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Smart Digital-to-Analog Converter (DAC) Architecture

The voltage-output DAC channels of the DAC53xAxW devices consist of a string architecture with a voltage-output amplifier, as well as an external feedback pin on channel 1. Section 6.2 shows the DAC architecture within the block diagram that operates from a 3-V to 5.5-V power supply. The DAC has an internal voltage reference of 1.21 V. Optionally, use the power supply as a reference. The voltage-output mode supports multiple programmable output ranges.

The DAC53xAxW devices support Hi-Z output when VDD is off, maintaining very low leakage current at the output pins with up to 1.25 V of forced voltage. The DAC output pin also starts up in high-impedance mode by default, making these devices an excellent choice for voltage margining and scaling applications. To change the power-up mode to 10 kΩ-GND or 100 kΩ-GND, program the corresponding DAC-PDN-x field in the COMMON-CONFIG register and load these bits in the device NVM.

The DAC53xAxW devices support comparator mode on channel 1. The FB1 pin acts as an input for the comparator. The DAC architecture supports inversion of the comparator output using register settings. The comparator outputs can be push-pull or open-drain. The comparator mode supports programmable hysteresis using the margin-high and margin-low register fields, latching comparator, and window comparator. The comparator outputs are accessible internally by the device.

Channel 2 functions as a current source with a minimum 770-mV headroom at 300-mA output. Make sure the junction temperature of the device is kept within the recommended limit while using the current output.

The DAC53xAxW devices include a smart feature set to enable processor-less operation and high integration. The NVM enables a predictable start-up. In the absence of a processor or when the processor or software fails, the GPIO triggers the DAC output without the SPI or I2C interface. The integrated functions and the FB1 pin enable PWM output for control applications.