SLASEH3A October 2020 – May 2021 DAC61402 , DAC81402
PRODUCTION DATA
The DAC architecture consists of a voltage-output, segmented, R-2R ladder as shown in Figure 8-2. The device incorporates a dedicated reference buffer per output channel that provides constant input impedance with code at the REFIO pin. The output of the reference buffers drives the R-2R ladders. A production trim process provides excellent linearity and low glitch.