SLASF72 March 2023 DAC53004W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PMBus page address = FFh, PMBus register address = D0h
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NOP | |||||||||||||||
R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | NOP | R | 0000h | No operation |