DLPS221C September 2021 – March 2024 DLP780TE
PRODUCTION DATA
The DLP780TE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD solid-state illuminated display systems. The TI DLP® 0.78-inch 4K UHD chipset comprises the DMD, two DLPC4420 display controllers, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables small form factor 4K UHD displays with solid-state illumination.
To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production ready optical modules, optical module manufacturers, and design houses.
To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLP780TE | FYU (350) | 35.0mm × 32.2mm |