7.6.86 Register_0x4cf Register (Offset = 0x4CF) [reset = 0x261D]
Register_0x4cf is shown in Table 98.
Return to Summary Table.
Table 98. Register_0x4cf Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15-12 |
cfg_sd_on_win_len |
R/W |
0x2 |
EEE_WAKE_CTRL register
|
11-8 |
cfg_100m_tloop_kf_step_ss |
R/W |
0x6 |
DSP100M_TLOOP_CTRL register
|
7-4 |
cfg_sd_on_thr_100m |
R/W |
0x1 |
Reserved
|
3 |
cfg_100m_use_sd_en |
R/W |
0x1 |
Reserved
|
2 |
cfg_sd_cnt_level |
R/W |
0x1 |
Reserved
|
1 |
cfg_en_zc_cnt |
R/W |
0x0 |
Reserved
|
0 |
cfg_en_cmp_cnt |
R/W |
0x1 |
Reserved
|